Troubleshooting with GigE Interface Updated on Sep 19, 2023 Published on Jan 3, 2023
Print
Copy page Copy as Markdown for LLMs View as Markdown View the page as plain text
Open in ChatGPT Ask ChatGPT about this page Open in Claude Ask Claude about this page Prev Next During Installation Error Description Possible cause Action The PowerShell script for setting up the 10 Gige Network adapter replies with an error. "10 GigE network connection is not found. Please check the hardware device." The Network adapter is not Supported Setup the Network adapter manually, 10 GigE with s2i transport layer The Network adapter is not Installed Install the Network adapter, Network adapters and transceivers The camera is not connected to the PC Connect the camera to the PC The Camera is turned off Switch the camera on The Camera interface is CXP Skip the script The interface cables of the camera are not connected properly Connect the cables again Transceiver which is not configured for the network adapter Use a correctly configured transceiver, Network adapters and transceivers
During device discovery Error Description Possible cause Action No Camera was found during the device discovery The correct GenTL Produces is not selected Change GenTL Producer Connection and disconnection of Camera The IP address of the Network adapter is not correct Change the IP address of the camera or adapter, Configure the network adapter The camera is not connected to the PC Connect the camera to the PC The Camera is turned off Switch the camera on The interface cables of the camera are not connected properly Connect the cables again
During Steaming Error Description Possible cause Action GCT shows a back image with a image content in R = 0, G = 0 and B = 0 The Network adapter was not configured correctly Setup the Network adapter manually, 10 GigE with s2i transport layer
Working with Kithara During device discovery
Was this article helpful?
Yes No