Introduction

Prev Next

To ensure a correct image calibration follow the articles in order. 

Begin with Perform white balancing and end with Check the image quality.

Note

Before you can initiate the calibration process, it is essential to understand the properties of the illumination and the object. The method for calibrating the camera is influenced by the surface characteristics of the object (reflection), the geometries of the illumination, and the spectrum of the LED.

The calibration reference material holds significant importance as well. The surface reflection of the calibration reference must align with the surface reflection of the object being scanned.

Mainly we differentiate between two methods:

  1. Standard Method: The result of the calibration process is an image that is evenly balanced across all color channels (RGB+Mono).

  2. Independent Method: The result of the calibration is a channel-independent calibration in which, for example, one color channel is well balanced and two color channels have only a small amount of signal.

The following table should give you an overview about the calibration method for different objects and illumination geometries.

Illumination type

Object

Calibration Method

 

Print

Standard Calibration on a white reference target

 

PCB

Standard Calibration on a white reference target

   

Wafer

Standard Calibration with a mirror calibration target

Metal surface

Independent Calibration  on the object surface

EV Battery Foil - Copper

Independent Calibration on the object surface or mirror

White reference target

Allied Vision  also provides white reference materials or targets (CP000485). For further details, please reach out to our support or sales team.