Documentation Index

Fetch the complete documentation index at: https://docs-linescan.alliedvision.com/llms.txt

Use this file to discover all available pages before exploring further.

Overview

Prev Next

Feature availability

Which features are available for my camera?

Feature

4K/6K Mono

4K/6K Color

Device Temperature

X

X

Device Fan Enable

X

X

Device Status

X

X

Single Region of Interest (ROI)

X

X

Multi Region of Interest

Binning Horizontal

X

X

Decimal Horizontal

X

X

Reverse X

X

X

Infoblock mode

X

X

Test Pattern Generator

X

X

Gain

X

X

Gain Auto

X

X

Sensor Sensitivity

X

X

Gamma Correction

X

X

Brightness and Contrast

X

X

Color Transformation Control (CCM)

X

Exposure Mode

X

X

User Set Control

X

X

Feature

4K/6K Mono

4K/6K Color

Frame Start

X

X

Frame Active

X

X

Frame Burst Active

X

X

Line Start

X

X

Trigger Source

  • Encoder0

  • LineX

  • Software

X

X

Trigger Source

  • Link Trigger 0

  • Link Trigger 1

Master Slave Control

LED Flash Control

Dual PRNU for LED-Flashing

Feature

4K/6K Mono

4K/6K Color

Line Mode (Input/Output)

X

X

Line Status

X

X

Line format - Single Ended 3.3V

X

X

Line format - Single Ended 5.0V

X

X

Line format - Single Ended 12 V

X

X

Line format - Single Ended 24 V

X

X

RS422

X

X

IO Analyzer

X

X

Feature

4K/6K Mono

4K/6K Color

Image Calibration (DSNU/PRNU) (Deprecated)

X

X

Flat Field Correction (DSNU and PRNU)

X

X

Internal DSNU/PRNU capturing

X

X

Display Reference

X

X

Line Distance (Spatial correction)

X

X

Scan direction (Forward/Backward)

X

X

Scan direction Source

X

X

Feature

4K Mono

4K Color

6K Mono

6K Color

6K Color + NIR

Mono8, 8 bits per mono pixel

X

X

Mono10, 10 bits per mono pixel

X

X

Mono12, 12 bits per mono pixel

X

X

RGB8, 24 bits per RGB pixel

X

X

X

RGB10, 48 bits per RGB pixel (10 bit unpacked)

X

X

X

RGB12, 48 bits per RGB pixel (10 bit unpacked)

X

X

X

RGBa8, 32bit per RGBa pixel (Color+Mono)

X

X

RGBa10, 64bit per RGBa pixel (Color+Mono)

X

X

RGBa12, 64bit per RGBa pixel (Color+Mono)

X

X

RGBa8, 32bit per pixels RGBa (Color+Infrared)

X

RGBa10, 64bit per pixels RGBa (Color+Infrared)

X

RGBa12, 64bit per pixels RGBa (Color+Infrared)

X