The Features Reference Guide describes the features for Allied Vision allPIXA evo or allPIXA neo cameras using the GenICam SFNC (Standard Feature Naming Convention).
In addition, the error codes of the camera are documented here.
Connection Timeouts
Reading and writing different features leads to different execution times on the camera and therefore to shorter or longer response times. To establish communication without getting timeouts the timeout parameters must be configured in a way to be within the execution time of all feature read/write requests.
Parameter | Value |
|---|---|
Control Channel timeout (CC_timeout) | 3000ms |
Control Channel retry count | 3 |
Device Link Heartbeat Timeout | 9000ms |