Dark field light

Prev Next

Mechanical dimensions

Your browser does not support PDF. Click here to download.

Setup

ID2 = A

reflector types-top light A_v01

Focal length 60 mmWorking distance 50 mm – 70 mm

ID2 = B

reflector types-top light B_v01

Focal length 95 mmWorking distance 70 mm – 120 mm

ID2 = C

reflector types-top light C_v01

Focal length 190 mmWorking distance 120 mm – 300 mm

ID2 = D

reflector types-top light D_v01

Parallel beamWorking distance > 300 mm

Special options, coaxial module

In addition to the configuration in Corona II Overview there are special options available.

The additional option will be set to the identification number as ID0:

CP000200-CXT-340C-04-2.5-B1B

The coaxial module is an extension to the Top light module and the Bright field module. Protection screens are provided with an anti-reflective (AR) coating with to avoid dust on the beam splitter.

NOTE - unwanted optical effects
Be aware that protection screens might cause optical effects. 

ID0

Special option

CXN

  • Coaxial module

  • No protection screen


170

340

510

680

850

1020

1190

1360

CXT

  • Coaxial module

  • Protection screen top side


170

340

510

680

850

1020

1190

1360

CXB

  • Coaxial module

  • Protection screen bottom side


170

340

510

680

850

1020

1190

1360

CXS

  • Coaxial module

  • Two protection screens


170

340

510

680

850

1020

1190

1360

CH2

  • Cable with Hummel connector

  • Length: 0.5 m or 1.0 m


170

340

510

680

850

1020

1190

1360

DW1

  • Drag chain cable with standard Würth connectors

  • All standard lengths available


170

340

510

680

850

1020

1190

1360


Mechanical dimensions and setup

Your browser does not support PDF. Click here to download.

Illumination characteristics

The following graphic defines the coordinate system with focal length, working distance and working range of the illumination.

Lichtstrahl_xy-Achsen_1-3_v01

Definition of coordinate system focal length, working distance, working range

The following graphic defines the coordinate system for the light distribution along the x-direction.

illuminance-definition coordinate system02_v01

Definition coordinate system of light distribution along x-direction, colored dots as an example for different working distances

Conditions

The following conditions apply to the charts:

  • the curves represent cool white LED.

  • maximum current is 1.8 A.

  • simulations and measurements are performed with screen option 1 “glass low diffusion”.

Use the following correction factors for other screen options.

screen 1, 3

screen 2

screen 4, 7

screen B

glass or plexiglas

low diffusion

polarization

glass or plexiglas

medium diffusion

anisotropic foil

relative illuminance @ 100 mm

100 %

approx. 40 %

approx. 50 %

approx. 80 %

The detector planes are orientated parallel to the x-axis.

reflector type

focal length

recommended working distance

from

to

A

60 mm

50 mm

70 mm

B

95 mm

70 mm

120 mm

C

190 mm

120 mm

300 mm

D

parallel

300 mm

∞

Reflector type A

corona_Lichtverteilung_Typ-A_Z-Achse_v01

Maximum light intensities over working distance with focal length 60 mm

corona_Lichtverteilung_Typ-A_X-Achse_v01

Illumination profile with focal length 60 mm – measured in the center of a 680 mm module

Reflector type B

corona_Lichtverteilung_Typ-B_Z-Achse_v01

Maximum light intensities over working distance with focal length 95 mm

corona_Lichtverteilung_Typ-B_X-Achse_v01

Illumination profile with focal length 95 mm – measured in the center of a 680 mm module

corona_Lichtverteilung_Typ-B_Y-Achse_v01

Relative illuminance parallel to illumination unit – focal length 95 mm, module length 680 mm

Reflector type C

corona_Lichtverteilung_Typ-C_Z-Achse_v01

Maximum light intensities over working distance with focal length 180 mm

corona_Lichtverteilung_Typ-C_X-Achse_v01

Illumination profile with focal length 180 mm – measured in the center of a 680 mm module

corona_Lichtverteilung_Typ-C_Y-Achse_v01

Relative illuminance parallel to illumination unit – focal length 180 mm, module length 680 mm

Reflector type D (parallel beam)

corona_Lichtverteilung_Typ-D_Z-Achse_v01

Maximum light intensities over working distance parallel beam

corona_Lichtverteilung_Typ-D_X-Achse_v01

Illumination profile parallel beam

corona_Lichtverteilung_Typ-D_Y-Achse_v02

Relative illuminance parallel to illumination unit – parallel beam, module length 680 mm

Comparison of reflector types

corona_Lichtverteilung_A-B_v01

Comparison light intensities reflector A – reflector B

corona_Lichtverteilung_B-C_v01

Comparison light intensities reflector B – reflector C

corona_Lichtverteilung_C-D_v01

Comparison light intensities reflector C – reflector D

Illuminance and irradiance

The illuminance and the irradiance on the target plane depends on the following parameters:

  • Reflector type

  • Operating current

  • LED temperature

  • LED type used in module

  • LED specimen

For all illuminance values the LED chip temperature TS is 90 °C. Depending on the cooling system installed, the illuminance values can be higher or lower than in the tables.

The LEDs are selected by brightness and color. There may be a differences in brightness between different modules, even if temperature and operating current are identical.

LED type 01 red

Reflector type

Illuminance [lux] min. @1.5 A

Irradiance [W/m2] min. @ 1.5 A

Y-distance to module-top-plane [mm]

A

2.200.000

12.500

60

B

670.000

3.800

90

C

330.000

1.900

120

D

230.000

1.300

50

LED type 02 green

Reflector type

Illuminance [lux] min. @1.5 A

Irradiance [W/m2] min. @ 1.5 A

Y-distance to module-top-plane [mm]

A

2.300.000

4.600

60

B

780.000

1.600

90

C

360.000

730

120

D

250.000

500

50

LED type 03 blue

Reflector type

Illuminance [lux] min. @1.5 A

Irradiance [W/m2] min. @ 1.5 A

Y-distance to module-top-plane [mm]

A

500.000

14.800

60

B

165.000

4850

90

C

77.000

2250

120

D

55.000

1600

50

LED type 04 standard white

Reflector type

Illuminance [lux] min. @1.8 A

Irradiance [W/m2] min. @ 1.8 A

Y-distance to module-top-plane [mm]

A

3.500.000

11.000

60

B

1.200.000

3.800

90

C

550.000

1.750

120

D

390.000

1.200

50

LED type 08 infrared 850 nm

Reflector type

Irradiance [W/m2] min. @ 1.8 A

Y-distance to module-top-plane [mm]

A

16.900

60

B

5.500

90

C

2.500

120

D

1.800

50

LED type 09 infrared 940 nm

Reflector type

Irradiance [W/m2] min. @ 1.8 A

Y-distance to module-top-plane [mm]

A

15.500

60

B

5.100

90

C

2.400

120

D

1.600

50

LED type 30 UV 365 nm

Reflector type

Irradiance [W/m2] min. @ 1.0 A

Y-distance to module-top-plane [mm]

A

11.600

60

B

4.000

90

C

1.800

120

D

850

50

LED type 33 UV 395 nm

Reflector type

Irradiance [W/m2] min. @ 1.0 A

Y-distance to module-top-plane [mm]

A

13.900

60

B

4.800

90

C

2.100

120

D

1.000

50

LED type 60 SWIR 1100 nm

Reflector type

Irradiance [W/m2] min. @ 1.0 A

Y-distance to module-top-plane [mm]

A

60

B

90

C

120

D

50

LED type 61 SWIR 1300 nm

Reflector type

Irradiance [W/m2] min. @ 1.0 A

Y-distance to module-top-plane [mm]

A

60

B

90

C

120

D

50

LED type 62 SWIR 1450 nm

Reflector type

Irradiance [W/m2] min. @ 1.0 A

Y-distance to module-top-plane [mm]

A

60

B

90

C

120

D

50

LED type 63 SWIR 1550 nm

Reflector type

Irradiance [W/m2] min. @ 1.0 A

Y-distance to module-top-plane [mm]

A

60

B

90

C

120

D

50