Configuration overview

Prev Next

The Corona II illumination generates a bright, stable and homogeneous lighting. The Corona II illumination works with the XLC4 control unit by Allied Vision  and third party power sources and control units.

Identification number

The Corona II unit can be configured to special needs. Each Corona II unit has an identification number to specify the configuration.

NOTE - When using Combined Tube Light

The identification number and configuration DO NOT represent the Combined Tube Light.

The Combined Tube Light has got a specific identification number and configuration which is different to the scheme shown on this page.

Refer to Combined Tube Light – Configuration when using Combined Tube Light.

NOTE - When using Bright Field Light or Dark Field Light

In addition to the configurations shown on this page there are some special options available for the Bright Field Light and the Dark Field Light.

Refer to Special options for more information.

Breakdown of the identification number

The systematic is broken down using the identification number CP000200-340C-04-2.5-B1B.

Product-ID

–

ID1

ID2

–

ID3

–

ID4

–

ID5

ID6

ID7

CP000200

–

340

C

–

04

–

2.5

–

B

1

B

General identifier for Corona II products

Opticallength of the unit

Reflector type

LED color

Cable length

Connector

Screen options

Heat sink options

Configuration

Available options

For each ID you can choose one out of several options. However there are some limitations in ID1 depending on the choice. The available options from ID2 to ID7 are depending on the choice in ID1.

Note the color code:

Available without any restrictions

On request. It may cause longer delivery times

Not applicable

Optical length of the unit

ID1

Optical length of the unit [mm]

170

170

340

340

510

510

680

680

850

850

1020

1020

1190

1190

1360

1360

Reflector type

ID2

Reflector type

Focal length / Recommended working distance (WD) / Viewing angle

A

Top light

Focal length

60 mm

WD

50 – 70 mm

170

340

510

680

850

1020

1190

1360

B

Top light

Focal length

95 mm

WD

70 – 120 mm

170

340

510

680

850

1020

1190

1360

C

Top light

Focal length

190 mm

WD

120 – 300 mm

170

340

510

680

850

1020

1190

1360

D

Top light

Parallel beam

WD

> 300 mm

170

340

510

680

850

1020

1190

1360

H

Bright field

170

340

510

680

850

1020

1190

1360

T

Tube light

Viewing angle

0°

170

340

510

680

850

1020

1190

1360

U

Tube light

Viewing angle

15°

170

340

510

680

850

1020

1190

1360

LED color

ID3

LED Color

Top light
ID2 (A, B, C, D)

Bright field ID2 (H)

Tube light
ID2 (T, U)

Full power

Half power

01

01

51

Red (634 nm peak wavelength)

170

340

510

680

850

1020

1190

1360

02

02

02

52

Green (520 nm peak wavelength)

170

340

510

680

850

1020

1190

1360

03

03

03

53

Blue (452 nm peak wavelength)

170

340

510

680

850

1020

1190

1360

04

04

04

54

Standard white (cool white – 5500 K)

170

340

510

680

850

1020

1190

1360

07

07

Daylight (white D50)

170

340

510

680

850

1020

1190

1360

08

08

08

58

Infrared (850 nm peak wavelength)

170

340

510

680

850

1020

1190

1360

09

09

09

59

Infrared (940 nm peak wavelength)

170

340

510

680

850

1020

1190

1360

10

10

10

170

340

510

680

850

1020

1190

1360

12

12

12

170

340

510

680

850

1020

1190

1360

30

170

340

510

680

850

1020

1190

1360

33

170

340

510

680

850

1020

1190

1360

60

170

340

510

680

850

1020

1190

1360

61

170

340

510

680

850

1020

1190

1360

62

170

340

510

680

850

1020

1190

1360

63

170

340

510

680

850

1020

1190

1360

Cable length

The cable length is measured from the cable fixing at the housing. When laying the cables of two Corona II segments mention that a different length for the second cable in the middle of the module might be needed.

ID4

Cable length

1.3

1,3 m

170

340

510

680

850

1020

1190

1360

2.5

2,5 m

170

340

510

680

850

1020

1190

1360

5

5,0 m

170

340

510

680

850

1020

1190

1360

7.5

7,5 m

170

340

510

680

850

1020

1190

1360

10

10,0 m

170

340

510

680

850

1020

1190

1360

15

15,0 m

170

340

510

680

850

1020

1190

1360

Connector

ID5

Connector

A

Wire end ferrules

  • For use with other control units, e.g. Gardasoft

  • I2C identification and temperature monitoring are not supported

170

340

510

680

850

1020

1190

1360

B

Terminal block for XLC4 control unit

170

340

510

680

850

1020

1190

1360

Screen options

ID6

Screen options

Top light
ID2 (A, B, C, D)

Bright field
ID2 (H)

Tube light
ID2 (T, U)

0

Plexiglas

  • high diffusion

  • bright field only

170

340

510

680

850

1020

1190

1360

1

Glass

  • low diffusion

  • GW55 (standard)

170

340

510

680

850

1020

1190

1360

2

Glass

  • polarization

  • GW55 (standard)

170

340

510

680

850

1020

1190

1360

3

Plexiglas

  • low diffusion

170

340

510

680

850

1020

1190

1360

4

Plexiglas

  • medium diffusion

170

340

510

680

850

1020

1190

1360

7

Glass

  • GW4

  • medium diffusion

170

340

510

680

850

1020

1190

1360

N

No glass

  • Tube light only

170

340

510

680

850

1020

1190

1360

B

Glass

  • GW55

  • anisotropic foil (30×1°)

170

340

510

680

850

1020

1190

1360

C

Plexiglas

  • GW55

  • anisotropic foil (30×1°)

170

340

510

680

850

1020

1190

1360

Heat sink

ID7

Heat sink

A

  • Passive

  • 50 mm × 10 mm

  • Thermal resistence Rth for 170 mm: 1.63 K/W

170

340

510

680

850

1020

1190

1360

B

  • Passive

  • 50 mm × 40 mm

  • Thermal resistence Rth for 170 mm: 1.52 K/W

170

340

510

680

850

1020

1190

1360

C

  • Passive

  • 90 mm × 100 mm

  • Thermal resistence Rth for 170 mm: 0.80 K/W

170

340

510

680

850

1020

1190

1360

L

  • Fan

  • 50 mm × 47 mm

  • Thermal resistence Rth for 170 mm: 0.38 K/W

170

340

510

680

850

1020

1190

1360

F

  • Fan

  • 50 mm × 67 mm

170

340

510

680

850

1020

1190

1360

W

  • Water

  • up to 2019

  • 50 mm × 18 mm

  • Thermal resistence Rth for 170 mm: 0.25 K/W

170

340

510

680

850

1020

1190

1360

H

  • Water

  • from 2019

  • 50 mm × 18 mm

170

340

510

680

850

1020

1190

1360