Release Overview allPIXA neo
Release 8.0.0 - (April 2026)
Camera | Release Notes |
|---|
allPIXA neo 4k 10GigE Color allPIXA neo 4k 10GigE Mono allPIXA neo 6k 10GigE Color allPIXA neo 6k 10GigE Color allPIXA neo 6k 10GigE Color - NIR | New features Changed the vendor name, default model name and manufacturer info for Allied Vision Line features are not locked anymore by Trigger Features The DeviceStatusCode can recover from errors Support AcquisitionArm feature Line time and exposure time can be set independent of each other limits. (Not in GCT) Further it can be checked either by AcquisitionArm feature or during acquisition start Modified enabling of some internal image processing components. (Set transparent values instead of switching off the component) Renamed the sensor training done status code New sensor configuration to extend the reset level range.
Bug fixes Incompatibilities Errata |
Download Firmware Version 8.0.0 for allPIXA neo 10GigE
Firmware package allPIXA neo 10GigE
Release 4.0.0 - (June 2025)
Camera | Release Notes |
|---|
allPIXA neo 4k 10GigE Color allPIXA neo 4k 10GigE Mono allPIXA neo 6k 10GigE Color allPIXA neo 6k 10GigE Color allPIXA neo 6k 10GigE Color - NIR | New features Limited GCR (Gain Control Region) transport direction value range (OffsetY and Height) Internal changes Added support for the DeviceReset feature New sensor configurations (4K-Color, 4K-Mono, 6K-Mono) Support internal mono reference capturing Added GevStreamStatisticsControl category for statistics features
Bug fixes Fixed schema location in XML Fixed the bug to get min line time by removing rounding up the value Fixed the bug in storing user set entries of encoder source of all possible values Fixed the bug in reading the master salve mode based on auto select source line Added pError to FlatFieldCorrectionEnable Fixed bug of PRNU Display reference feature Internal DSNU/PRNU reference capturing is working now for mono! Bug fix related to sensor configuration and training error Fixed the bug of wrong image height if the stream channel suddenly closes. (Host application crash) Fixed bug of first line in the image
Incompatibilities Removed support for ColorRamp Testpattern for Mono cameras Limited the GCR transport direction range! New sensor configuration (DASY) and we have to expect a bit different DSNU/PRNU due to single line mode New for 7um (single and multi line) New for 5um mono mode
Errata |
Release 3.2.0 - (February 2025)
Camera | Release Notes |
|---|
allPIXA neo 4k 10GigE Color allPIXA neo 4k 10GigE Mono allPIXA neo 6k 10GigE Color allPIXA neo 6k 10GigE Color allPIXA neo 6k 10GigE Color - NIR | New features Frame Trigger Timeout implemented Introduced Fallback DAC-Ctrl and new status code Perform legacy DAC control if finding a good reset level failed New device status code SENSOR_STATUS_PX_RSTL_USED_LEGACY_WARNING when legacy DAC control is used in case of no good DACs found. Adapted the reset level target values to 85 and 90 dn at 8bit
Bug fixes Errata Not supported features are Limitations for mono mode: Internal DSNU/PRNU reference capturing is not working The Gain Control Region value may not be precisely located The Gain Control Region current values, may not be precise
|
Release 2.8.0 - (September 2024)
Camera | Release Notes |
|---|
allPIXA neo 4k 10GigE Color allPIXA neo 4k 10GigE Mono allPIXA neo 6k 10GigE Color allPIXA neo 6k 10GigE Color allPIXA neo 6k 10GigE Color - NIR | New features Line rate up to 80 KHz (@8bit RGB) is supported FrameActive trigger selector is not available for allPIXA neo Extended LineSource enum entries with LineTrigger, FrameTrigger and Exposure. Storing/loading of user set entries with these sources are supported Limit the LineDistance value to 3.0 Extended the DeviceVoltageSelector upto 16 channels Improvements on Gain Control and Black Level Control Support info block for mono mode(LineStatus) Changed the visibility of DeviceVersion, DeviceManufacturerInfo features from Invisible to Beginner
Bug fixes Errata First line info block may have error for exposure time DeviceReset is not yet supported Not supported features are Limitations for mono mode: The Gain Control Region value may not be precisely located The Gain Control Region current values, may not be precise
|
Release 1.1.0 - (December 2023)
Camera | New features |
|---|
allPIXA neo 4k 10GigE Color | DeviceLogLevel, Change Exposure time during grabbing, Extended gain range |
allPIXA neo 4k 10GigE Mono | DeviceLogLevel, Change Exposure time during grabbing, Extended gain range |
allPIXA neo 6k 10GigE Color | DeviceLogLevel, Change Exposure time during grabbing, Extended gain range |
allPIXA neo 6k 10GigE Color | DeviceLogLevel, Change Exposure time during grabbing, Extended gain range |
allPIXA neo 6k 10GigE Color - NIR | DeviceLogLevel, Change Exposure time during grabbing, Extended gain range |
Release 1.0.0 - (November 2023)
Camera | New features |
|---|
allPIXA neo 4k 10GigE Color | Init version |
allPIXA neo 6k 10GigE Color | Init version |
allPIXA neo 6k 10GigE Color - NIR | Init version |