Introduction

Prev Next

Allied Vision allPIXA Alignment Adapter is a tool, which allows alignment of allPIXA line scan cameras with GCT software.

ISO_mit_Kamera

Allied Vision Alignment Adapter

(with allPIXA camera and lens)

 

 Features and Benefits:

  • Reduces the time for set-up, maintenance and replacement of allPIXA cameras

  • Precise and fast alignment of one, or several, high-resolution cameras

  • Optimal for camera and lenses with a narrow focus range

  • Alignment in several axes with one hex wrench

  • Compact mechanical design for allPIXA camera series

  •  Adjustment cockpit with real-time feedback for GenICam compliant Allied Vision Cameras

Components required: 

  1. Alignment Adapter CP000656 

  2. GCT compatible Allied Vision Line Scan Camera with Lens

  3. Alignment Target for Number of Cameras and Resolution via Camera Configurator or support-konstanz@alliedvision.com 

  4. GCT  Software

Concept_Alignment-to-Cockpit

For the technical description and STP File of the allPIXA Alignment Adapter see the following links:

Technical Drawing allPIXA Alignment Adapter and STP File. 

Dimensions (H x W x D)

210 mm x 100 mm x 30 mm