Read first line info block

Prev Next

Decoding of the first line info block

Pixel

0

1

2

3

4

5

6

7

8

9

10

11

12

13

14

15

16

17

18

19

20

21

22

23

Line 0

Marker

Serial number

Marker

Image count

Exposure time

Marker

Line time

Encoder clocks

Error code

Time stamp

Marker

Serial number

"Serial number" shows the serial number of the camera. The serial number consists of two parts. The first part is the type-specific part and equal for all cameras of the same type. This information can be used to check the camera type. The second part is the camera-specific serial number and different for each camera.

The first 2 digits represent the camera family (eg. 40231)

allPIXAevo | eg. 40231

allPIXAevo - SN digit 3 e.g. 40231

Camera type

0  

allPIXAevo 1

1

allPIXAevo 2

allPIXAevo - SN digit 4 e.g. 40231

Interface type

0  

Dual10GigE

1

DualSingle10GigE

2

Single10GigE

3

4x CxP12

allPIXAevo - SN digit 4 e.g. 40231

Sensor resolution

0  

15K

1

10K

3

8K

9

16K

allPIXAneo | e.g. 41136

allPIXAneo - SN digit 4 e.g. 41136

Camera type

0  

mono

1

color - VIS

3

color - NIR

allPIXAneo - SN digit 4 e.g. 41136

Interface type

3

2x CxP12

4

nBase-T

5

nBase-T without PoE

allPIXAneo - SN digit 4 e.g. 41136

Sensor resolution

2

2K

4

4K

6

6K

8

8K

9

16K

Structure

The serial number consists of two parts.

SN first part

SN second part

Byte 3

Byte 2

Byte 1

Byte 0

Px1

Px2

Px3

Px4

Decoding

The decoding of the serial number is:

The first part of the serial number S1 = Px1 × 256 + Px2

The second part of the serial number S2 = Px3 × 256 + Px4

Example

S1 = 156 × 256 + 64 = 40000

S2 = 0 × 256 + 157 = 157 

svg-read first line-serial number_03

Example: decoding of SN: 40000-00157

Image count

"Image count" is a counter that increments by 1 for each new image. This information can be used to ensure that all images are processed/saved.

Structure

Image count

Byte 1

Byte 0

Px6

Px7

Decoding

The decoding of the image count is:

Ic = Px6 × 256 + Px7

Example

Ic = 1 × 256 + 120 = 376

svg-read first line-image count_03

Example: image count 376

Exposure time

This information can be used to read out the exposure time in us of the image.

Structure

Exposure time clocks

Byte 1

Byte 0

Px8

Px9

Decoding

The decoding of the exposure time is:

Et = (Px8 × 256 + Px9) / fa

fa (10k, 15k) = 50 Mhz

fa (8k) = 80 Mhz

Example

Et = (5 × 256 + 220) / 50 = 50 µs

svg-read first line-exposure time_03

Example: Decoding of exposure time

Line time

This information represents the line time of the line that contains the first line infoblock.

Structure

Line time clocks

Byte 2

Byte 1

Byte 0

Px11

Px12

Px13

Decoding

The decoding of the Line time is:

Lt = (Px11 × 216 + Px12 × 28 + Px13) / 100

Example

Lt = (0 × 216 + 21 × 28 + 124) / 100 = 55 µs

svg-read first line-line time_03

Example: Decoding of line time

Encoder clocks

This information is a counter that counts the single encoder signals. For a 2-channel encoder, the counter also counts backward for inverse transport direction. This information can be used to reference the position of the image to the absolute position of the transport process. The counter starts at 0 at the camera start and can not be reset.

Structure

Encoder clocks

Byte 3

Byte 2

Byte 1

Byte 0

Px14

Px15

Px16

Px17

Decoding

The decoding of the encoder clocks is:

Ec = Px14 × 232 + Px15 × 216 + Px16 × 28 + Px17

Time stamp

This is a timestamp which starts at 0 at the camera start. The resolution is 250us, after ~18h there is a counter overflow, the timer starts at 0 again.  

Structure

Time [s]

Time [¼ ms]

Byte 2

Byte 1

Byte 0

Px19

Px20

Px21

Decoding

The decoding of the time stamp is:

Ts = (Px19 × 216 + Px20 × 28 + Px21) / 4