The following connector is required:
Würth Elektronik 691 325 110 006
The following counterpart is required:
Würth Elektronik 691 364 100 006
pin | name | description |
|---|---|---|
1 | V_ANODE | anode output LED line |
2 | V_CATHODE | cathode output LED line |
3 | COR_SCL | clock for external I2C bus (only valid with Corona II) |
4 | COR_SDA | data for external I2C bus (only valid with Corona II) |
5 | COR_GND | ground for external I2C bus (only valid with Corona II) |
6 | COR_VCC | supply for external I2C bus (only valid with Corona II) |
When using Corona II LED modules the XLC4 control unit communicates via the I2C interface.
Limitation output voltage and output current
The 4 outputs are limited to the following parameters:
Parameter | Description | Min | Nominal | Max |
|---|---|---|---|---|
IChannel | Operating current (per channel) [A] | 0.2 | 1.8 | |
V_ANODE | Output voltage [V] | 17 | 46 |
Limitations output current of different LED colors
White and Infrared
Parameter | Description | Min | Norminal | Max |
|---|---|---|---|---|
IChannel | Operating current (per channel) [A] | 0.2 | 1.8 |
Red, green, blue
Parameter | Description | Min | Norminal | Max |
|---|---|---|---|---|
IChannel | Operating current (per channel) [A] | 0.2 | 1.5 |
UV
Parameter | Description | Min | Norminal | Max |
|---|---|---|---|---|
IChannel | Operating current (per channel) [A] | 0.2 | 1.0 |