The following connector is required:
Würth Elektronik 691 317 710 004
The following counterpart is required:
Würth Elektronik 691 352 710 004
pin | name | description |
|---|---|---|
1 | V_IN | power supply voltage |
2 | V_IN | power supply voltage |
3 | GND_IN | 0 V (Ground) |
4 | GND_IN | 0 V (Ground) |
The pins 1,2 and 3,4 are connected in the inside of the XLC4 control unit. For low current applications a single power supply pair can be used.
Supply voltage
name | description | min | nominal | max |
|---|---|---|---|---|
V_IN | supply voltage | 12.6 V | 26.4 V | |
V_IN | supply voltage with Corona II | 21.6 V | 26.4 V | |
V_ANODE – V_IN | voltage difference (output to input) | 5.0 V | ≥ 7.0 V | 25.0 V |
For optimized performance of the XLC4 control unit adapt the power supply voltage to the properties of the connected LED modules.
The input current depends on the following values:
V_IN
voltage of the connected LED modules
current of the connected LED modules
internal consumption
current at VOUT
Internal consumption:
< 100 mA @ 26.8 V
< 130 mA @ 12.0 V
Voltage difference
A smaller voltage difference between V_ANODE and V_IN results in much lower internal power dissipation and in higher efficiency.
.png)
Supply current
Input current IInput = 20 A
The output current of the power supply depends on the following parameters:
LED module type
number of connected LED modules
maximum used output current of the XLC4 control unit
NOTE - Choosing correct supply current
Define the used channels and the desired output current.
used LED output channels | 1 | 2 | 3 | 4 | ||||
|---|---|---|---|---|---|---|---|---|
maximum used output current [A] | power supply output current [A] | |||||||
typical | max | typical | max | typical | max | typical | max | |
0.2 | 0.4 | 0.5 | 0.7 | 0.9 | 0.9 | 1.2 | 1.2 | 1.6 |
0.4 | 0.7 | 0.9 | 1.3 | 1.7 | 1.9 | 2.4 | 2.5 | 3.2 |
0.6 | 1.0 | 1.3 | 2.0 | 2.5 | 2.9 | 3.7 | 3.8 | 4.9 |
0.8 | 1.4 | 1.8 | 2.7 | 3.4 | 3.9 | 5.1 | 5.2 | 6.7 |
1.0 | 1.8 | 2.2 | 3.4 | 4.3 | 5.0 | 6.4 | 6.6 | 8.5 |
1.2 | 2.1 | 2.7 | 4.1 | 5.3 | 6.1 | 7.9 | 8.0 | 10.5 |
1.4 | 2.5 | 3.2 | 4.8 | 6.3 | 7.2 | 9.3 | 9.6 | 12.4 |
1.6 | 2.9 | 3.7 | 5.7 | 7.3 | 8.5 | 10.9 | 11.3 | 14.4 |
1.8 | 3.3 | 4.2 | 6.5 | 8.3 | 9.7 | 12.4 | 12.9 | 16.5 |
Parameters for typical power supply output current:
typical forward voltage values for the LED module
input voltage = 24 V
Parameters for maximum power supply output current:
maximum forward voltage for the LED module
input voltage = 21.6 V