The weights of the Corona II modules depend on the module length and the cooling option.
The weights are given in kg. The measured values might vary slightly due to tolerances. The weights of the water cooling option are measured without the cooling liquid.
Tube light
module length [mm] | passive A | passive B | fan | water |
|---|---|---|---|---|
170 | 1.2 | 2.0 | 2.0 | 1.6 |
340 | 2.1 | 3.7 | 3.7 | 2.9 |
510 | 3.0 | 5.4 | 5.4 | 4.2 |
680 | 3.9 | 7.2 | 7.2 | 5.5 |
850 | – | 9.1 | 9.1 | 6.8 |
1020 | – | 10.8 | 10.8 | 8.1 |
1190 | – | 12.6 | 12.6 | 9.4 |
1360 | – | 14.4 | 14.4 | 10.7 |