Documentation Index

Fetch the complete documentation index at: https://docs-linescan.alliedvision.com/llms.txt

Use this file to discover all available pages before exploring further.

System Requirements

Prev Next

Hardware requirements

  • TKH Vision GenICam-standard camera

  • Intel Core i7 or higher

  • 16GB RAM or higher

  • Min. PCIe 3.0 lane with min. 8 lanes to install your frame grabber or network card

  • Dedicated GPU

Software requirements

  • Driver for 10-Gigabit Ethernet network interface card

  • Driver for frame grabber software

Supported operating systems

  • Windows (GCT_win64_v2.7.1.exe)

    • Windows 10 22H2

    • Windows 11 23H2

  • Debian (csgenicam-2.7.2.deb)

    • Ubuntu 20.04

    • Ubuntu 22.04

  • RPM (csgenicam-2.7.2×86_64.rpm)

    • OpenSUSE Leap 15.4

    • AlmaLinux 9.4

Example for tested systems

allPIXA neo 10GigE

With the appropriated hardware, the allPIXA neo was operated without any limitations.

Camera

Network

Adapter

PC

CPU

Memory

allPIXA neo 10GigE CP000660-XX

Broadcom P210 TP

Precision 3680 Tower Workstation

Intel Core i7 14700

  1. generation

16 GB