Safety instructions
- Operate the device only in a faultless and safe condition.
- Modifications and extensions to the device are only permitted if the prior written consent of Allied Vision Konstanz GmbH is obtained.
- Comply with the ambient conditions described in this manual.
- During operation do not touch the hot surface of the device.
- During operation do not use detergents on the device.
Meaning of the signal words, safety signs and graphical symbols
Signal words
The following signal words are used in this manual:
| Signal word | Meaning, consequences if not prevented |
|---|---|
| DANGER | Warns of an imminent hazardous situation which results in death or serious injury. |
| WARNING | Warns of a potential hazardous situation, which could result in death or serious injury. |
| CAUTION | Warns of a potential hazardous situation, which could result in minor or moderate injury. |
| NOTICE | Warns of a hazardous situation, which can result in material damage or environmental damage. |
Safety signs and graphical symbols
The following safety signs and graphical symbols are used:
| Sign | Meaning |
|---|---|
![]() | Warning of dangerous electrical voltage |
![]() | Warning of falling items |
![]() | Warning of hot surface |
![]() | Warning of potential damage to the device |
![]() | Indicates that electrical and electronic equipment should not be disposed with normal garbage at the end of its working life. |
Personnel requirements
Untrained person
The untrained person has been instructed by the operating company or an authorised representative of the operating company (qualified personnel) about the tasks assigned to him and the possible dangers in case of improper behaviour. The untrained person has been instructed about the protective measures and the operating tasks. The untrained person has sufficient knowledge of the national language, both written and spoken.
Qualified personnel
Qualified personnel are persons who, due to their professional training, knowledge and experience as well as knowledge of the relevant standards and regulations, carry out the work assigned to them, assess it and independently recognize possible dangers independently. The person knows the operating instructions of the machine. Skilled personnel are mechanics, electricians and technicians.
Assignment of the tasks
| Task | Untrained person | Qualified personnel |
|---|---|---|
| Installation | Prohibited | Allowed |
| Programming | Prohibited | Allowed |
| Calibration | Prohibited | Allowed |
| Testing | Prohibited | Allowed |
| Cleaning | Allowed | Allowed |
| Repairing | Prohibited | Prohibited |