Available cameras
Camera | Order number | Interface |
|---|---|---|
3DPIXA evo compact 8µm CXP | CP000730-C01-008-0036-33 | CoaxPress |
3DPIXA evo compact 10µm CXP | CP000730-C01-010-0056-33 | CoaxPress |
3DPIXA evo compact 12µm CXP | CP000730-C01-012-0075-33 | CoaxPress |
3DPIXA pro dual 5µm HR | CP000520-D02-005-0035 | Camera Link |
3DPIXA pro dual 200µm | CP000520-D02-200-1400 | Camera Link |
3DPIXA pro dual 615µm | CP000520-E02-615-4400 | Camera Link |
3DPIXA wave dual 30µm | CP000600-D02-030-0450 | Camera Link |