Documentation Index

Fetch the complete documentation index at: https://docs-linescan.alliedvision.com/llms.txt

Use this file to discover all available pages before exploring further.

LUT Control

Prev Next

LUT Selector

Name

LUTSelector

Standard

Description

Selects which LUT to control.

Interface

Enumeration

Access mode

Read/Write

Adjustable

while grabbing

Yes

Value range

See the enum entries table below.

Default value

Gamma

Availability

ALL

Notes

-

Error behavior

See the device error code documentation.

LUT Selector Enum Entries:

Name

Description

Gamma

Selects the Gamma LUT

DarkSignalNonUniformityLUT1

Selects the DSNU LUT 1(This feature is deprecated, use FlatFieldCorrectionSelector. It will be removed from package 3.0.0)

DarkSignalNonUniformityLUT2

Selects the DSNU LUT2(This feature is deprecated, use FlatFieldCorrectionSelector. It will be removed from package 3.0.0)

PhotoResponseNonUniformityLUT1

Selects the PRNU LUT1(This feature is deprecated, use FlatFieldCorrectionSelector. It will be removed from package 3.0.0)

PhotoResponseNonUniformityLUT2

Selects the PRNU LUT2(This feature is deprecated, use FlatFieldCorrectionSelector. It will be removed from package 3.0.0)

LUT Enable

Name

LUTEnable[LUTSelector]

Standard

Description

Activates/Deactivates the selected LUT.

Interface

Boolean

Access mode

Read/Write

Adjustable

while grabbing

Yes

Value range

True – Activates the selected LUT

False – Deactivates the selected LUT

Default value

False

Availability

ALL

Notes

This feature is deprecated, use FlatFieldCorrectionEnable.

It will be removed from package 3.0.0

Error behavior

See the device error code documentation.

LUT Dataset Name - Deprecated

Name

LUTDatasetNameReg[LUTSelector]

Custom

Description

Leave a comment here to describe the chosen LUT.

Interface

String

String length

32

Access mode

Read/Write

Adjustable

while grabbing

Yes

Value range

-

Default value

-

Availability

ALL

Notes

This feature is deprecated, use FlatFieldCorrectionEnable.

It will be removed from package 3.0.0

This feature is not available for Gamma.

Error behavior

-