Flash operating mode

Prev Next

The Flash operating mode is used for flash operation. For example the light is switched on for every single scanned object.

XLC4-1 (CP000411)

The following parameters can be adjusted:

Parameter

Description

Min

Nominal

Max

Unit

Flash frequency

1

10

20

kHz

Trigger pulse

10

20

µs

ON-Delay

for input voltage 4.5 V

10

µs

for input voltage 10 V

3

µs

OFF-Delay

for input voltage 4.5 V

20

µs

for input voltage 10 V

60

µs

XLC4-1A (CP000411-1A) and XLC4-1F4 (CP000411-1F4)

The following parameters can be adjusted:

Parameter

Description

Min

Nominal

Max

Unit

Flash frequency

1

60

kHz

Trigger pulse

10

tP – 2

µs

ON-Delay

0.6

µs

OFF-Delay

for input voltage 4.5 V

0.6

µs

NOTE

Take care about the timing and refer to Allied Vision  support.