In general, make sure to always use consistent packages as delivered by Allied Vision and do not mix files from different packages!
File Selector
Name | FileSelector | Standard |
|---|---|---|
Description | Select a file to read/write. | |
Interface | Enumeration | |
Access mode | Read/Write | |
Adjustable while grabbing | Yes | |
Value range | See enum entries table below. | |
Default value | NoFile | |
Availability | ALL | |
Notes | - | |
Error behavior | See the device error code documentation. | |
File Selector Enum Entries:
Name | Description |
|---|---|
NoFile | No file selected |
Bitstream | Enables bitstream access |
Application | Enables application access |
Xml | Enables GenICam XML access |
DSNULUT1 | Enables DSNU LUT 1 access1 |
DSNULUT2 | Enables DSNU LUT 2 access1 |
PRNULUT1 | Enables PRNU LUT 1 access1 |
PRNULUT2 | Enables PRNU LUT 2 access1 |
SensorFile | Enables Sensor File access |
GammaLUT | Enables Gamma LUT access |
UserSet1 | Enables User set 1 access |
UserSet2 | Enables User set 2 access |
UserSet3 | Enables User set 3 access |
UserSet4 | Enables User set 4 access |
UserSet5 | Enables User set 5 access |
UserSet6 | Enables User set 6 access |
UserSet7 | Enables User set 7 access |
UserSet8 | Enables User set 8 access |
LightCtrlSet1 | Enables Light controller set 1 access (Not for allPIXA Evo) |
PackageDescriptionFile | Enables Package Description File access |
MemoryFile | Enables memory file access |
IOAnalyzerEventFile | Enables IO Analyzer Event File access |
LogFile | Firmware logging (For debugging purposes) |
CustomerFile | File for customer or application specific data. It can be any file content. The file size is 1MB. |
1 If the LUT is enabled in the image processing unit, it will be updated with the newly downloaded file.
File Operation Selector
Name | FileOperationSelector[FileSelector] | Standard |
|---|---|---|
Description | Select an operation which shall be performed on a file. | |
Interface | Enumeration | |
Access mode | Read/Write | |
Adjustable while grabbing | Yes | |
Value range | See enum entries table below. | |
Default value | NoOperation | |
Availability | ALL | |
Notes | - | |
Error behavior | See the device error code documentation. | |
File Operation Selector Enum Entries:
Name | Description | Notes |
|---|---|---|
NoOperation | Selects no operation | - |
Open | Open a file | Fails if a file is already opened. |
Close | Close a file | When this command is executed, the file is verified and internally copied. This is a time-consuming process. A file is always closed, even if an error occurs. The File Operation Status is set appropriately. Therefore Success indicates a successful file update and Failure an erroneous update. If a Fatal Error occurs, the File Operation Status is set to Fatal Error. In this case you must not switch off the camera if the file type is one of the following:
For these files, please try to download the file again to avoid damage! In general, make sure to always use consistent packages as delivered by Allied Vision and do not mix files from different packages! |
Read | Read a file | - |
Write | Write a file | - |
File Operation Execute
Name | FileOperationExecute[FileOperationSelector] | Standard |
|---|---|---|
Description | Executes the selected file operation. | |
Interface | Command | |
Access mode | Read/Write | |
Adjustable while grabbing | Yes | |
Value range | {0,1} | |
Default value | 1 | |
Availability | ALL | |
Notes | To check whether the operation is finished, read the value of the FileOperationExecute command periodically. If the value is not equal to the commands value of the node in the xml, the command has finished execution. | |
Error behavior | See the device error code documentation. | |
File Open Mode
Name | FileOpenMode | Standard |
|---|---|---|
Description | Select an open mode. | |
Interface | Enumeration | |
Access mode | Read/Write | |
Adjustable while grabbing | Yes | |
Value range | See enum entries table below. | |
Default value | NoOpenMode | |
Availability | ALL | |
Notes | - | |
Error behavior | See the device error code documentation. | |
File Open Mode Enum Entries:
Name | Description | Notes |
|---|---|---|
NoOpenMode | No open mode selected | - |
Read | Open a file in read-only mode | - |
Write | Open a file in write-only mode | With this open mode no read command is permitted. In addition, if the FileAccessOffset is set after a write command occurred, the new value of the FileAccessOffset must be at least new_FileAccessOffset = (old_FileAccessOffset+ old_FileAccessLength). |
File Access Offset
Name | FileAccessOffset[FileOperationSelector] | Standard |
|---|---|---|
Description | Controls the starting position of the access in the file. | |
Interface | Integer | |
Access mode | Read/Write | |
Adjustable while grabbing | Yes | |
Value range | ≥0 | |
Default value | 0 | |
Availability | ALL | |
Notes | The unit is Byte. Please see Write for restrictions. | |
Error behavior | See the device error code documentation. | |
File Access Length
Name | FileAccessLength[FileOperationSelector] | Standard |
|---|---|---|
Description | Controls the length of the mapping between the device file storage and the FileAccessBuffer. | |
Interface | Integer | |
Access mode | Read/Write | |
Adjustable while grabbing | Yes | |
Value range | ≥0 | |
Default value | 0 | |
Availability | ALL | |
Notes | The unit is Byte. Please see Write for restrictions. | |
Error behavior | See the device error code documentation. | |
File Operation Result
Name | FileOperationResult[FileOperationSelector] | Standard |
|---|---|---|
Description | The number of the successfully read/written bytes of the last file operation. | |
Interface | Integer | |
Access mode | Read only | |
Adjustable while grabbing | - | |
Value range | ≥0 | |
Default value | 0 | |
Availability | ALL | |
Notes | - | |
Error behavior | - | |
File Operation Status
Name | FileOperationStatus[FileOperationSelector] | Standard |
|---|---|---|
Description | Status of recent operation. | |
Interface | Enumeration | |
Access mode | Read only | |
Adjustable while grabbing | - | |
Value range | See enum entries table below. | |
Default value | Success | |
Availability | ALL | |
Notes | - | |
Error behavior | - | |
File Operation Status Enum Entries:
Name | Description | Notes |
|---|---|---|
Success | The last operation succeeded | - |
Failure | The last operation failed | - |
FatalError | If this error occurs, do not switch off the device and repeat the update immediately! Otherwise, the system may refuse to boot next time! | A fatal error occurred during the last operation. Please see the Close command for more information. |
File Size
Name | FileSize[FileSelector] | Standard |
|---|---|---|
Description | Represents the size of the selected file in bytes. | |
Interface | Integer | |
Access mode | Read only | |
Adjustable while grabbing | - | |
Value range | ≥0 | |
Default value | 0 | |
Availability | ALL | |
Notes | - | |
Error behavior | See the device error code documentation. | |
File Checksum
Name | FileChecksum[FileSelector] | Custom |
|---|---|---|
Description | The checksum of a file. | |
Interface | Integer | |
Access mode | Read/Write | |
Adjustable while grabbing | Yes | |
Value range | ≥0 | |
Default value | 0 | |
Availability | ALL | |
Notes | This feature must be set by the user after the file is opened and before the file is closed if a file is uploaded to the camera. Only if the checksum feature corresponds to the checksum calculated internally by the camera, the file download succeeds. For reading operations there is no need to set the checksum feature. Calculation: The checksum is an unsigned 32-bit value. It is the sum of all 4-Byte words (Little Endian) of the file. If a files size is not a multiple of four, the “missing” bytes are interpreted as zero. Pseudo code for calculation: u32 file[N] u32 checksum = 0 checksum += file[0] checksum += file[1] … checksum += file[N-1] | |
Error behavior | See the device error code documentation. | |
File Access Buffer
Name | FileAccessBuffer | Standard |
|---|---|---|
Description | This buffer is used for the GenICam file update mechanism. | |
Interface | Register | |
Size | 65536 | |
Access mode | Read/Write | |
Adjustable while grabbing | Yes | |
Value range | - | |
Availability | ALL | |
Default value | - | |
Notes | See the device error code documentation. | |