IP protection class
device | IP protection class |
|---|---|
XLC4 Control unit | IP40 |
Corona II module | IP54 |
Corona II module with fan cooling | IP30 |
Corona II module tube light | IP20 |
Environmental conditions for operation
For operation the environmental conditions according to IEC 721-3-3 (DIN EN 60721-3-3) are admissible.
element | value |
|---|---|
Ambient temperature Tambient | 5 °C – 50 °C |
Relative humidity RHair | 20 % – 90 % |
Absolute humidity AHair | 3 g/m3 – 25 g/m3 |
Ambient temperature rise dTambient | ≤ 0.5 °C/min |
Maximum operating temperature at the heat sinks Tmax | ≤ 75 °C |
Environmental conditions for transportation und storage
For transportation the environmental conditions according to IEC 721-3-2 (DIN EN 60721-3-2) are admissible.
For storage the environmental conditions according to IEC 721-3-1 (DIN EN 60721-3-1) are admissible.
element | value |
|---|---|
Ambient temperature Tambient, continuous | –25 °C – 55 °C |
Ambient temperature 24h Tambient, 24hrs | –25 °C – 70 °C |
Relative humidity RHair | 5 % – 95 % |
Absolute humidity AHair | 0.1 g/m3 – 35 g/m3 |
Ambient temperature rise dTambient | ≤ 5 °C/min |