Documentation Index

Fetch the complete documentation index at: https://docs-linescan.alliedvision.com/llms.txt

Use this file to discover all available pages before exploring further.

Configure the network adapter

Prev Next

Set network adapter parameter

Automatic setting of the parameters

Note

This configuration of your GigE network adapters is done during the installation of GCT. You will also need it if you want to remove the Kithara TL.

You can run this script if you use a network adapter with an Intel chipset.

In the Public folder of GCT installation, a configuration script is also stored. 

For the configuration please: 

1. Turn on your camera and connect it to the PC.


2. Open the Windows command line in the Administrator mode, therefore press Start and type CMD into the search box. Now you can open the CMD in the Administrator mode.


3. Copy the following command into the CMD and press enter.

cd C:\Users\Public\Documents\Chromasens\GCT2 

4. Copy the following command into the CMD and press enter.

runConfig10GigE.bat

5. The command line window lists all available ethernet adapters and you can configure the network adapter by entering a Y into the script.

Note

If an error occurs during the execution of the script you have to configure the network adapter manually.



6. After the configuration of the network parameter, the script can help you to set a static IP Address of the network adapter. We recommend disagreeing by entering N into the window. If you want to set a static IP Address for your network, you can answer with Y.




Manual setting of the parameters

In contrast to the section above, this section is now oriented to the network adapters, which are not supported by Intel, or the operating system is Win7 x64. The setup depends on the adapter manufacturer. 

1. Navigate to Windows Settings and click Network & Internet.

2. Click Change adapter options.

3. Right-click the Ethernet adapter that will be used to connect the camera, and then click Properties.


4. In the network tab only enable Sphinx GigE Filter Driver and Internet Protocol version 4 (TCP/IPv4). 

4. Click Configure, and then click the Advanced tab. The available parameters may vary and are depending on the adapter.


5. Set the following parameter. 



For HP or X710 network adapter 

Attribute name (English)

Attribute name (German)

Value

Interrupt Moderation

Interrupt-Drosselung

Enabled

Jumbo packet

Jumbo Packet

9014 Byte

Large-Send-Offload V2(IPv4)

Large-Send-Offload V2(IPv4)

Enabled

Large-Send-Offload V2(IPv6)

Large-Send-Offload V2(IPv6)

Enabled

Direct Cache Access

Direct Cache Access

Enabled

Receive Buffers

Empfangsbuffer

Max (e.g. 4096)

Flow control

Flusssteuerung

Disabled

Interrupt Moderation Rate

Interrupt-Drosselungsrate

Adaptive

Low Latency Interrupts

Low Latency Interrupts(LLIs)

Disabled

Transmit Buffers

Übertragungspuffer

Max (e.g.16384)

Rx and Tx from Offloading Options

Rx und Tx von Offload-Optionen

Enabled

Receive Side Scaling

RSS (Empfangsseitige Skalierung)

Enabled

RSS queues

RSS-Warteschlangen

2

Log Link State Event

Verbindungsereignis protokollieren

disabled


For Broadcom network adapter 

Attribute nameValue
Energy Efficient Ethernetdisabled
Flow ControlRx and Tx enabled
Forward Error Correctiondisabled
Interrupt Moderationenabled
Interrupt Moderation ConfigurationMedium
Jumbo Packet9174 Byte
Large-Send-Offload V2 (IPv4)enabled
Large-Send-Offload V2 (IPv6)enabled
Locally Administered AddressNot present
Maximum Number of MSI-X MessagesNot present
Maximum Number of RSS ProcessorsNot present
Maximum Number of RSS Queues16
Maximum RSS Processor NumberNot present
NetworkDirect Functionalityenabled
NetworkDirect TechnologyRoCEv2
Preffered Numa NodeNot present
Priority & VLANPriority & VLAN disabled
Quality of ServiceEnabled
Receive Buffers (0= Auto)0
Receive Side Scalingenabled
Recv Segment Coalescing IPv4disabled
Recv Segment Coalescing IPv6disabled
RoCE MTU1024
RSS Base Processor GroupNot present
RSS Base Processor NumberNot present
RSS Load Balancing ProfileNot present
RSS Max Processor GroupNot present
Speed & Duplex10 Gbit/s Full Duplex
TCP/UDP Checksum Offload IPv4Rx and Tx enabled
TCP/UDP Checksum Offload IPv6Rx and Tx enabled
Transmit Buffers (0= Auto)0
Virtual Machine Queuesenabled
VLAN ID0




Set IP address 

To connect GCT to the camera, you may need to adjust the properties of the network adapter. There are basically three methods to configure the IP address and subnet mask of your PC and camera:

  • Use LLA (link-local address) autoconfiguration, this is by default always enabled.

  • Use a DHCP server to configure the network settings of the PC and camera, in the default factory setting it is enabled.

  • Use manually assigned persistent IP addresses and subnet masks for the camera and network adapter, in the default factory setting it is disabled.

In typical installations, the camera is connected directly to the network adapter of the PC with the DHCP server configuration.


Set the camera IP address with GCT

If the camera does not show up in the GCT discovery window you can set the IP-Address in GCT. 

1. Start Device Discovery in GCT.


2. Enable the Ignore Subnet check box.
If the camera now shows up but cannot be connected (Open button is disabled), you can set the camera IP address manually. 

3. Click the Set Camera IP button 


4. Select the network adapter the camera is connected. 
The program will assign an IP address to the camera 

configure-the-network-adapter-image-b5fp8hr6

5. ClickSave Configuration 




DHCP server configuration

The DHCP server configuration tries to assign different IP addresses from the Link-Local-Block (169.254.x.x) to both the camera and network adapter automatically and set the subnet mask of both devices to 255.255.0.0.

Configure the DHCP Mode in the Camera: 

1. Switch On and connect the camera with GCT.


2. In the Camera Feature tab navigate to --> Transport Layer Control --> GigE Vision --> Gev Interface Selector.

3. Switch the Gev Current IPConfiguration DCHP --> On.

4. Switch the Gev Current IPConfiguration Persistent IP --> Off.


Configure the DHCP Mode in the Network adapter: 

1. Navigate to Windows Settings and click Network & Internet.

2. Click Change adapter options.

3. Right-click the Ethernet adapter that will be used to connect the camera, and then click Properties.


4. On the Networking tab select the Internet Protocol Version 4 item and then click Properties.


5. Make sure that the Obtain anIP address automatically check box is selected.

dhcp-server-configuration-image-mfm0c5wi




Persistent IP adress configuration

The persistent IP address implies that the feature Current IP Configuration Persistent IP is switched on in the camera. 

Configure the Persistent IP Mode in the Camera: 

  1. Switch On and connect the camera with GCT.


  1. In the Camera Feature tab navigate to --> Transport Layer Control --> GigE Vision --> Gev Interface Selector.

  1. Switch the Gev Current IPConfiguration DCHP --> Off.

  1. Switch the Gev Current IPConfiguration Persistent IP --> On.

  2. To modify the camera IP Adress you can change the Gev Persistant IPAdress and the Gev Persistent Subnet Mask

  3. After modifying this configuration, please save the changes to the current setting

  4. With the next power-cycle, the camera starts up with the new configuration

Configure the Persistent IP Mode in the Network adapter: 

1. Navigate to Windows Settings and click Network & Internet.

2. Click Change adapter options.

3. Right-click the Ethernet adapter that will be used to connect the camera, and then click Properties.


4. On the Networking tab select the Internet Protocol Version 4 item and then click Properties.


5. Click Use the following IP address.
6. In the IP address field of the Network adapter specify an address that differs from the IP address of the camera only in the last field. When the camera IP address shown in the GCT discovery window is 169.254.100.100, you can set the IP address of the network adapter e.g. to 169.254.100.99.
7. At the Subnet mask enter 255.255.0.0.
8. Close the properties dialog boxes by clicking OK.

Note 

For Kithara use a static IP address in the range of 169.254.X.X (169.254.1.202 using a subnet mask of 255.255.0.0)