Blue (ID3:03)

Prev Next

Spectral characteristics

parameter

symbol

value [nm]

wavelength at peak emission (type)

IF = 350 mA per LED

peak

451

dominant wavelength

IF = 350 mA per LED

min

dom

439

max

457

spectral bandwidth at 50 % Irel max (type)

IF = 350 mA per LED

25

Relative spectral emission

Irel = f (λ); IF = 350 mA; TJ = 25 °C

Spektraldaten_LED_blue_v01

Relative luminous flux

In relation to LED current

In relation to junction temperature

ΦVV(350 mA) = f(IF); TJ = 25°C

ΦVV(25 °C) = f(TJ); IF = 350 mA

corona_KurvenLEDs_Blau_Rel-Luminous-Flux-vs-LED-Current_v02
corona_KurvenLEDs_Blau_Rel-Luminous-Flux-vs-Junction-Temperaturet_v01

Shift of dominant wavelength

In relation to LED current

In relation to junction temperature

Δλdom = f(IF); TJ = 25 °C

Δλdom = λdom − λdom(25 °C) = f(TJ); IF = 350 mA

corona_KurvenLEDs_Blau_Rel-Dominant-Wavelength-vs-LED-Current_v01
corona_KurvenLEDs_Blau_Rel-Dominant-Wavelength-vs-Junction-Temperature_v01