Camera specifications
General | |
Model | allPIXA pro 7.3k |
Product code | CP000476-7300-W |
Availability | Available |
Sensor | |
Sensor type | Line scan 2D |
Chroma | Color |
Spectrum | Visible |
Spectral range | 400-1000 nm |
Resolution | 7300 × 3 |
Sensor architecture | CCD (Si) |
Sensor Size / Image circle | 73 mm |
Pixel size | 10 µm x 10 µm |
Pixel formats / Data format / Output color space | |
Data format | 3× 8/10 Bit color |
Sensor bit depth (ADC) | 14-bit |
Video output | Camera Link @ 85 Mhz |
Imaging performance | |
Quantum efficiency (529 nm) | |
Quantum efficiency (850 nm) | |
Timing and gain | |
Max. line rate (tri-linear) | 29 kHz |
Exposure time | - |
Gain | - |
I/O’s and Power | |
Non-isolated lines (external/housing) (I/O’s) | 6 BiDir LVCMOS 2V5 |
Non-isolated lines (internal for OEM) | 2 BiDir VLCMOS 3V3 (Master/Slave) 1 VLCMOS RS232 4 BiDir VLCMOS 3V3 (LED-CTRL) |
Specific non-isolated lines (I/O’s) | 1 RS232 4 CL_CC Inputs (CameraLink) 2 RS422-In 1 FAN 24V + CLK |
Opto-isolated lines( I/O’s) | 0 |
I/O connector | External IO (15 pin D-Sub, female) |
Power supply | 12 to 24 VDC |
Power consumption | External: 19 W |
Power connector | 6 pin Hirose, male |
Operating conditions | |
Operating temperature (housing) | 0 °C – 60 °C; 32 °F – 140 °F |
Mechanical properties | |
Body dimensions (L x W x H) | 102 mm x 77 mm x 100 mm |
Filter / Protection glass | - |
IP class (ingress protection) | IP50 |
Shock and vibration tests | |
Lens mount | - |
Weight / Mass | 1.0 kg |
On-board memory on FPGA | |
Image buffer (RMA) | 512 KB (for controller only) |
Non-volatile memory (Flash) | 32 Mbit Flash FPGA + SW + …. |
User data memory | No separate memory space |
Interface for image transfer | |
Digital interface / Video output | Camera Link @ 85 Mhz Full, Medium, Base |
Interface connector | Camera Link (MDR) |
Vision standard | None |
Humidity during operation | 20 % – 85 % relative air humidity, non condensing |
Temperature during transport and storage | -20 °C – +85 °C; -4 °F – +185 °F |
Certifications | CE, RoHS |
General ambient conditions | |
Transport | IEC 721-3-3:IE33 |
Operation | IEC 721-3-3:IE21 |
Storage | IEC 721-3-3:IE11 |
Camera features
Image control | |
Binning | No |
Color transformation | Yes |
Brightness and Contrast | Yes |
Exposure modes | Manual |
PRNU | Yes |
DSNU | Yes |
Gain modes | Manual Auto |
Gamma | Yes |
LUT (look-up table) | Yes |
Mirror Images | Yes |
ROI (region of interest) | Yes |
White balance mode | Manual Auto |
Camera control | |
Acquisition Line Rate | Yes |
Action commands (Trigger over CL) | Yes |
Temperature monitoring | Yes |
Trigger mods / sync | Freerun Internal Software trigger External trigger Line trigger Frame trigger Encoder |
User sets | Yes |
Master Slave | Yes |
Flash (Multi field imaging) | Yes |
Sensor temperature control | |
Temperature specific events | Yes |
Temperature status indicator | Yes |