Camera specifications
General | |||
Model | allPIXA neo 6k CXP Mono | allPIXA neo 6k CXP Color | allPIXA neo 6k CXP Color-NIR |
Product code | CP000660-06K-44-M1-A1 | CP000660-06K-44-C1-A1 | CP000660-06K-44-C2-A1 |
Availability | Available | ||
Sensor | |||
Sensor type | Line scan 2D | ||
Chroma | Mono | Color + Mono | Color + NIR |
Spectrum | Visible | ||
Spectral range | 400 nm – 960 nm | ||
Resolution | 6144 × 1 | 6144 × 4 lines | 6144 × 4 lines |
Sensor architecture | CMOS (SI) | ||
Sensor Size / Image circle | 31 mm | ||
Pixel size | 5 µm × 5 µm | ||
Pixel formats / Data format / Output color space | |||
Data format | 1 × 8/10/12 Bit mono | 3 × 8/10/12 Bit color or 1 × 8/10/12 Bit mono or 4 × 8/10/12 RGB + Mono | 3 × 8/10/12 Bit color or 1 × 8/10/12 Bit mono or 4 × 8/10/12 RGB + Mono |
Sensor bit depth (ADC) | 10-bit | ||
Video output | 2 x CoaxPress 2.0 | ||
Imaging performance | |||
Quantum efficiency (529 nm) | |||
Quantum efficiency (850 nm) | |||
Full well capacity | |||
Timing and gain | |||
Max. line rate (single-line) | 240 kHz | ||
Max. line rate (tri-linear) | 80 kHz | 80 kHz | |
Max. line rate (quad-linear) |
| 60 kHz | 60 kHz |
Exposure time | |||
Gain | |||
I/O’s and Power | |||
Non-isolated lines (I/O’s) | 1 BiDir LVCMOS 3V3 | ||
Specific non-isolated lines (I/O’s) | 2 RS422-In*1 (or 2 SE-In 3, 3V…24V) 2 RS422-In/out (or 2 SE-In 3, 3V…24V or 2 SE-OUT 3V3) 2 RS422-OUT (or 4BiDir LVCMOS 3V3) 1 Fan 5V (or UART for Debug) | ||
Opto-isolated lines(I/O’s) | 0 | ||
Power supply | Power over CXP or digital I/O port | ||
Power consumption | External: 12 W | ||
Operating conditions | |||
Operating temperature (housing) | 0 °C – 60 °C; 32 °F – 140 °F | ||
Mechanical properties | |||
Body dimensions (L x W x H) | 62 mm × 62 mm × 62 mm | ||
Filter / Protection glass | |||
IP class (ingress protection) | IP50 | ||
Shock and vibration tests | |||
Lens mount | M42 × 1 mm / F-Mount, TFL | ||
Weight / Mass | 0,35 kg | ||
On-board memory on FPGA | |||
Image buffer (RMA) | 512MB | ||
Non-volatile memory (Flash) | 1 Gbit | ||
User data memory | No separate memory space | ||
Interface for image transfer | |||
Digital interface / Video output | 2 x CXP-12 Micro-BNC | ||
Interface connector | Micro-BNC | ||
Vision standard | CoaxPress | ||
Temperature during transport and storage | -20 °C – +85 °C; -4 °F – +185 °F | ||
Certifications | CE, RoHS | ||
General ambient conditions | |||
Transport | IEC 721-3-3:IE33 | ||
Operation | IEC 721-3-3:IE21 | ||
Storage | IEC 721-3-3:IE11 | ||
Camera features
Image control | |
Binning | Digital |
Color transformation | Ye |
Brightness and Contrast | Yes |
Exposure modes | Manual |
PRNU | Yes |
DSNU | Yes |
Gain modes | Manual Auto |
Gamma | Yes |
LUT (look-up table) | Yes |
Mirror Images | Yes |
ROI (region of interest) | Yes |
White balance mode | Manual Auto |
Camera control | |
Acquisition Line Rate | Yes |
Action commands (Trigger over CXP) | Yes |
Temperature monitoring | Yes |
Trigger mods / sync | Freerun Internal Software trigger External trigger Line trigger Frame trigger Encoder |
User sets | Yes |
Master Slave | Yes |
Flash (Multi field imaging) | Yes |
Sensor temperature control | |
Temperature specific events | Yes |
Temperature status indicator | Yes |
Line scan sensor
Sensor pixel arrangement
Right: Sensor line spacing and pixel arrangement of the 6k sensor with NIR
Spectral sensitivity
Sensor alignment and orientation
Alignment and orientation of the 6k sensor: Color + Mono
Mechanical dimensions
Dimensional drawing of the allPIXA neo 4k/6k CXPInterface specification
| 1 | Video output port (2 × CoaXPress 2.0) and power supply | 2 | Digital I/O port and power supply |
| 3 | Connector for additional fan | 4 | Status LED |
Line rate
| Configuration (8 bit) | Line rate |
|---|---|
| Mono | 240 kHz |
| RGB | 80 kHz |
| RGB + Mono (NIR) | 60 kHz |
Power supply
You can either use Power over CoaXPress (PoC) or the power supply of the external digital I/O port.
Digital I/O port
The following connector is required for the digital I/O port:
- 15 pin HD D-Sub (female)
You can configure the digital I/O port as RS422 or as single-ended input or output. It is also possible to configure one output as RS422 and the other output as single-ended.
RS422 configuration
Pin | Line definition for RS422 configuration | Signal RS422 | Configuration proposal |
|---|---|---|---|
1 | Line 1 | In1+ | Encoder Source A, Line Start |
2 | In1– | Encoder Source A\, Line Start\ | |
3 | Line 2 | In2+ | Encoder Source B, Fame Start, Frame Active |
4 | In2– | Encoder Source B\, Fame Start\, Frame Active\ | |
5 | GND (Signals) | Signals Ground | |
6 | Line 3 | In3+/Out3+ | Encoder Source A, Fame Start, Frame Active, Line Start, User Output3+, MS-In+ |
7 | In3–/Out3– | Encoder Source A\, Fame Start\, Frame Active\, Line Start\, User Output3-, MS-In- | |
8 | Line 4 | In4+/Out4+ | Encoder Source A, Fame Start, Frame Active, Line Start, User Output4+, MS-Out+ |
9 | In4–/Out4– | Encoder Source A\, Fame Start\, Frame Active\, Line Start\, User Output4-, MS-Out- | |
10 | GND (PWR) | Camera Power Ground | |
11 | Line 5 | Out5+ | User Output5+ |
12 | Out5– | User Output5- | |
13 | Line 6 | Out6+ | User Output6+ |
14 | User Output6- | ||
15 | Vcc (PWR) | Camera Power DC +12 V – +24 V |
Single-Ended (SE) configuration
The input threshold voltage can be configured globally to 3.3 V, 5 V, 12 V and 24 V. The Maximum input voltage is 28 V. The set voltage level is then active for all single ended inputs and outputs.
Pin | Line definition for Single-Ended configuration | Signal Single-Ended | Configuration proposal |
|---|---|---|---|
1 | Line 1 | In1 (3.3 V, 5 V, 12 V, 24 V) | Encoder Source A, Line Start |
2 | -- | -- | -- |
3 | Line 2 | In2 (3.3 V, 5 V, 12 V, 24 V) | Encoder Source B, Fame Start, Frame Active |
4 | -- | -- | -- |
5 | GND (Signals) | Signals Ground | |
6 | Line 3 | In3 (3.3 V, 5 V, 12 V, 24 V) | Encoder Source A, Fame Start, Frame Active, Line Start, User Output3+ |
7 | -- | -- | -- |
8 | Line 4 | In4 (3.3 V, 5 V, 12 V,24 V) | Encoder Source A, Fame Start, Frame Active, Line Start, User Output4+ |
9 | -- | -- | -- |
10 | GND (PWR) | Camera Power Ground | |
11 | Line 5 | In5 (3.3 V) | LED Flash Out 3, User Output5 |
12 | Line 7 | In7 (3.3 V) | LED Flash Out 2, User Output7 |
13 | Line 6 | In6 (3.3 V) | LED Flash Out 0, User Output6 |
14 | Line 8 | In8 (3.3 V) | LED Flash Out 1, User Output8 |
15 | Vcc (PWR) | Camera Power DC +12 V – +24 V |
LED status indicator
| Color code | Behaviour | Description |
|---|---|---|
![]() | Off | No power supply or the input voltage is out of range. |
![]() | Solid orange | The system is booting. |
![]() | Flash_1_1red | The device is powered but not connected (not applicable to a device reliant on PoCXP power). |
![]() | AlternateFlash_12_5 green/orange; shown for a minimum of 1s even if connection detection is faster | The Connection detection is in progress, PoCXP is active. |
![]() | Flash_12_5 orange; shown for a minimum of 1s even if connection detection is faster | The Connection detection is in progress, PoCXP is not in use. |
![]() | AlternateFlash_0_5 red/green | The device/host is incompatible, PoCXP is active. |
![]() | AlternateFlash_0_5 red/orange | The device/host is incompatible, PoCXP is not in use. |
![]() | Solid red | PoCXP is over-current (host only). |
![]() | Solid green | The device/host is connected, but no data is transferred. |
![]() | Flash_1_ orange | The device/host is connected, waiting for event (e.g. trigger). |
![]() | Flash_12_5 green | The device/host is connected, data is being transferred. |
![]() | 500ms red pulse | Error during data transfer (e.g. CRC error, single-bit error) is detected. In case of multiple errors, there shall be at least two green Flash_12_5 pulses, before the next error is indicated. |
![]() | AlternateFlash_0_5 green/orange | A connection test packet is being sent. |
![]() | AlternateFlash_0_5 red/green/orange | The compliance test mode is enabled (device only). |
![]() | Flash_12_5 red | A system error (e.g. internal error) ocurred. |













