Documentation Index

Fetch the complete documentation index at: https://docs-linescan.alliedvision.com/llms.txt

Use this file to discover all available pages before exploring further.

Adjust the sensor sensitivity

Prev Next
NOTE
When modifying the sensor sensitivity the PRNU and DSNU reference data become invalid. 
  1. Deactivate DSNU and PRNU references.
  2. Create new data sets for shading and black reference.

Low speed of the inspected object and good illumination

  1. In the Configuration window navigate to Camera Image CalibrationSensitivity.
  2. Below Camera sensitivity gain select a low sensitivity gain:
    Achieve the highest dynamic range for areas with high contrast (completely dark to absolutely reflective).
    → E.g. pin inspection in electrical connectors.

High speed of the inspected flat object and bad illumination

  1. In the Configuration window navigate to Camera Image CalibrationSensitivity.
  2. Below Camera sensitivity gain select a high sensitivity gain:
    Achieve a good image quality for flat objects.
    → E.g. solar cell, web or wafer inspection.

Sensitivity values

8k sensor

SensitivityDescriptionFull-well capacity

0

Low sensitivity for optimal SNR

1

Measured value

13 ke

2

3

4

5

6

7

Maximum sensitivity

ke: kilo-electrons

10k and 15k sensor

Sensitivity
Description
Full-well capacity

0

Low sensitivity for optimal SNR

40 ke

1

Medium sensitivity / high SNR

20 ke

2

Maximum sensitivity / standard SNR

10 ke

ke: kilo-electrons