电气安装

Prev Next

GigE 接口

10 GigE 连接器允许使用(直接连接)长度达 30 m (10BASE-T) 的铜缆。必须使用最低规格为 CAT6a 的电缆。

网络适配器

要建立 10 GigE 连接,必须在 PC 上安装并配置具有 10 GigE RJ45 输入的网络适配器。GCT 文档中介绍了网络适配器的安装。有关更多信息,请参阅 Installation GigE。 

有关经过测试的网络适配器和收发器的更多信息,请参阅 Tested Network adapters and Transceivers.

布线

electricitygeneral warningWARNING
Electric shock due to improper connection to a power supply.
Use a 12 V – 24 V DC power supply.
When using the digital I/O port as a power supply ensure the correct polarity.
  1. 连接视频输出端口。

  2. 连接数字 I/O 端口。

选项 1:以太网供电 (PoE)

1. Plug the Ethernet cable into the Power/PoE port (PoEOUT) of the PoE injector and into the video output port (RJ45) of your camera.  

2. Connect another Ethernet cable to the Ethernet/data (DataIN) port of the injector and your network card. 

选项 2:数字 I/O 端口的电源

To set up the wiring refer to section Digital I/O port.

Note the permitted input voltages:


Nominal

Minimum

Maximum

Permitted voltages

24 V

12 V

28 V

CXP 接口

该接口允许您连接两根 CXP 电缆。需要用于相机的微型 BNC(用于 CXP12)连接器和用于图像采集卡的合适连接器。最大电缆长度为 35 m。

图像采集卡

要建立 CXP 连接,必须在 PC 上安装并配置图像采集卡。请参阅图像采集卡的手册。 

有关测试的图像采集卡的详细信息,请参阅 Tested frame grabbers

布线

electricitygeneral warningWARNING
Electric shock due to improper connection to a power supply.
Use a 12 V – 24 V DC power supply.
When using the digital I/O port as a power supply ensure the correct polarity.
  1. 连接视频输出端口。

  2. 连接数字 I/O 端口。

选项 1:CoaXPress 供电 (PoC)

要使用 power-over-CXP 功能,需要两个连接。

选项 2:数字 I/O 端口的电源

To set up the wiring refer to section Digital I/O port.

Note the permitted input voltages:


Nominal

Minimum

Maximum

Permitted voltages

24 V

12 V

28 V

数字 I/O 端口

The following connector is required for the digital I/O port:

  • 15 pin HD D-Sub (female)
neo-digital%20io%20port-v03Pin allocation D-Sub connector (male) of the camera

You can configure the digital I/O port as RS422 or as single-ended input or output. It is also possible to configure one output as RS422 and the other output as single-ended.

RS422 configuration

PinLine definition for RS422 configurationSignal RS422Configuration proposal 
1Line 1 In1+Encoder Source A, Line Start
2In1–Encoder Source A\, Line Start\
3Line 2 In2+Encoder Source B, Fame Start, Frame Active
4In2–Encoder Source B\, Fame Start\, Frame Active\
5GND (Signals) 
Signals Ground 
6Line 3In3+/Out3+Encoder Source A, Fame Start, Frame Active, Line Start, User Output3+
7In3–/Out3–Encoder Source A\, Fame Start\, Frame Active\, Line Start\, User Output3-
8Line 4 In4+/Out4+Encoder Source A, Fame Start, Frame Active, Line Start, User Output4+, MS-In+
9In4–/Out4–Encoder Source A\, Fame Start\, Frame Active\, Line Start\, User Output4-, MS-In-
10GND (PWR)
Camera Power Ground
11Line 5 Out5+User Output5+, MS-Out+
12Out5–User Output5-, MS-Out-
13Line 6 Out6+User Output6+ 
14User Output6-
15Vcc (PWR) 
Camera Power DC +12 V – +24 V 

Single-Ended (SE) configuration

The input threshold voltage can be configured globally to 3.3 V, 5 V, 12 V and 24 V. The Maximum input voltage is 28 V. The set voltage level is then active for all single ended inputs and outputs.

PinLine definition for Single-Ended configuration
Signal Single-EndedConfiguration proposal
1Line 1In1 (3.3 V, 5 V, 12 V, 24 V)Encoder Source A, Line Start
2-- ----
3Line 2 In2 (3.3 V, 5 V, 12 V, 24 V)Encoder Source B, Fame Start, Frame Active
4------
5GND (Signals)
Signals Ground 
6Line 3 In3 (3.3 V, 5 V, 12 V, 24 V)
Out3 (3.3 V)
Encoder Source A, Fame Start, Frame Active, Line Start, User Output3+
7------
8Line 4In4 (3.3 V, 5 V, 12 V,24 V)
Out4 (3.3 V)
Encoder Source A, Fame Start, Frame Active, Line Start, User Output4+
9------
10GND (PWR)
Camera Power Ground
11Line 5In5 (3.3 V)
Out5 (3.3 V)
LED Flash Out 3, User Output5
12Line 7 In7 (3.3 V)
Out7 (3.3 V)
LED Flash Out 2, User Output7
13Line 6 In6 (3.3 V)
Out6 (3.3 V)
LED Flash Out 0, User Output6
14Line 8 In8 (3.3 V)
Out8 (3.3 V)
LED Flash Out 1, User Output8
15Vcc (PWR)
Camera Power DC +12 V – +24 V 

配置 I/O 

可以在 GCT 中配置 IO 端口。 

1. 在 GCT 中连接并打开相机


2. 导航至 相机功能、数字 IO 控制 


3. 在 Line Selector 中选择 Line


4. 打开下拉菜单并更改 Line Format 

电路图

RS422 配置

svg-neo-circuit_diagram_rs422External circuit:  RS422 device

单端配置

svg-neo-circuit_diagram_1External circuit: Optocoupler

svg-neo-circuit_diagram_2External circuit: TTL or CMOS logic gate  


电源 

To set up the wiring refer to section Digital I/O port.

Note the permitted input voltages:


Nominal

Minimum

Maximum

Permitted voltages

24 V

12 V

28 V

输入电流为 0.5 A @ 24 V。