--- title: "Troubleshooting" slug: "troubleshooting-neo" updated: 2025-05-16T10:54:54Z published: 2025-05-16T10:54:54Z canonical: "docs-linescan.alliedvision.com/troubleshooting-neo" --- > ## Documentation Index > Fetch the complete documentation index at: https://docs-linescan.alliedvision.com/llms.txt > Use this file to discover all available pages before exploring further. # Troubleshooting | Status LED | Possible cause | Device error code | Action | | --- | --- | --- | --- | | It does **not** turn **green** immediately after switching on the power supply. | The fuse has been tripped due to an incorrect input voltage. | – | 1. Switch off the power supply. 2. Contact [service](/v1/docs/contact-and-support). | | Yellow | The internal temperature is above the defined warning limit. | DEV_CTRL_WARNING_ TEMPERATURE_TOO_HIGH | Decrease ambient temperature and improve cooling. | | Red | The internal temperature has reached the defined error limit. | DEV_CTRL_ERROR_ TEMPERATURE_TOO_HIGH | The camera automatically switches to safety mode and indicates an image with a pin stripe test pattern on a black background. 1. Switch off the power supply and let the camera cool down. 2. Check the ambient conditions (0 °C – 60 °C; 32 °F – 140 °F) and improve cooling. 3. Switch on the power supply. |