--- title: "System Requirements" slug: "system-requirements" updated: 2025-02-11T09:09:36Z published: 2025-02-11T09:09:36Z canonical: "docs-linescan.alliedvision.com/system-requirements" --- > ## Documentation Index > Fetch the complete documentation index at: https://docs-linescan.alliedvision.com/llms.txt > Use this file to discover all available pages before exploring further. # System Requirements ### Hardware requirements - TKH Vision GenICam-standard camera - Intel Core i7 or higher - 16GB RAM or higher - Min. PCIe 3.0 lane with min. 8 lanes to install your frame grabber or network card - Dedicated GPU ### Software requirements - Driver for 10-Gigabit Ethernet network interface card - Driver for frame grabber software ### Supported operating systems - Windows (GCT_win64_v2.7.1.exe) - Windows 10 22H2 - Windows 11 23H2 - Debian (csgenicam-2.7.2.deb) - Ubuntu 20.04 - Ubuntu 22.04 - RPM (csgenicam-2.7.2×86_64.rpm) - OpenSUSE Leap 15.4 - AlmaLinux 9.4 ### Example for tested systems #### allPIXA neo 10GigE With the appropriated hardware, the allPIXA neo was operated without any limitations. | Camera | Network Adapter | PC | CPU | Memory | | --- | --- | --- | --- | --- | | allPIXA neo 10GigE CP000660-XX | Broadcom P210 TP | Precision 3680 Tower Workstation | Intel Core i7 14700 1. generation | 16 GB |