--- title: "Special options" slug: "special-options" updated: 2024-05-21T12:53:26Z published: 2024-05-21T12:53:26Z canonical: "docs-linescan.alliedvision.com/special-options" --- > ## Documentation Index > Fetch the complete documentation index at: https://docs-linescan.alliedvision.com/llms.txt > Use this file to discover all available pages before exploring further. # Special options In addition to the configuration in [Corona II Overview](/v1/docs/overview-corona-ii) there are special options available. The additional option will be set to the identification number as ID0: CP000200-CXT-340C-04-2.5-B1B | ID0 | Special option | | --- | --- | | CXN | - Coaxial module - No protection screen | | | 170 | 340 | 510 | 680 | 850 | 1020 | 1190 | 1360 | | CXT | - Coaxial module - Protection screen top side | | | 170 | 340 | 510 | 680 | 850 | 1020 | 1190 | 1360 | | CXB | - Coaxial module - Protection screen bottom side | | | 170 | 340 | 510 | 680 | 850 | 1020 | 1190 | 1360 | | CXS | - Coaxial module - Two protection screens | | | 170 | 340 | 510 | 680 | 850 | 1020 | 1190 | 1360 | | CH2 | - Cable with Hummel connector - Length: 0.5 m or 1.0 m | | | 170 | 340 | 510 | 680 | 850 | 1020 | 1190 | 1360 | | DW1 | - Drag chain cable with standard Würth connectors - All standard lengths available | | | 170 | 340 | 510 | 680 | 850 | 1020 | 1190 | 1360 |