--- title: "RS485 Bus configuration" slug: "rs485-bus-configuration" updated: 2024-07-04T11:06:55Z published: 2024-07-04T11:06:55Z canonical: "docs-linescan.alliedvision.com/rs485-bus-configuration" --- > ## Documentation Index > Fetch the complete documentation index at: https://docs-linescan.alliedvision.com/llms.txt > Use this file to discover all available pages before exploring further. # RS485 Bus configuration Several XLC4 control units can be connected to a single RS485 control bus. | Serial configuration | Value | | --- | --- | | Baud rate | 115200 | | Data bits | 8 | | Stop bits | 1 | | Parity | None | ![](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image(15).png)Electrical setup for RS485 operation To access a dedicated XLC4 control unit in the bus, program individual device IDs for each bus member. (Factory default is ID=1). Use the command ID. If accessing a selected XLC4 device in the RS485 bus, each command has to be preceded by an address qualifier. An address qualifier is preceded by a ‘#’ sign. Valid device IDs are in the Range from 1 to 15 (hexadecimal #1 to #F). A command with the address qualifier #0 is accepted from all XLC4 control units in the bus, independent of their individual device ID. When addressing directly with #1 to #F a response is sent. When sending a broadcast message with #0, no response is sent. ## Example | Query | Action | | --- | --- | | #3 IY A 1000 | Channel A of XLC4 control unit with ID=3 is set to 1000 mA | | #E LC G 1 | Second Corona II module of XLC4 control unit with ID=14 is switched on | | #0 LC 0 | All channels of all XLC4 control units on this bus are switched on |