--- title: "ID7 Heatsinks" slug: "id7-heatsinks" updated: 2025-03-17T10:43:42Z published: 2025-03-17T10:43:42Z canonical: "docs-linescan.alliedvision.com/id7-heatsinks" --- > ## Documentation Index > Fetch the complete documentation index at: https://docs-linescan.alliedvision.com/llms.txt > Use this file to discover all available pages before exploring further. # ID7 Heatsinks | ![notice](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/notice.svg) | **NOTICE** | | --- | --- | | **Damage to the LED module** | | The operation of high power LEDs requires a thermal management for the LED module. Less cooling might result in damage to the LED module. - Use suitable heatsinks for your application | The heatsink option depends on the total power input of the Corona II module. The usage of heatsinks is mandatory. The total power input is affected by the following parameters: - Current in the control unit - Duty cycle of LED operation in pulse mode The cooling power of a heatsink is affected by the following parameters: - Ambient temperature - Orientation of the Corona II module | orientation Corona II | orientation heatsink | cooling efficiency [%] | | --- | --- | --- | | ![heatsink-orientation-horizontal_v03](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/heatsink-orientation-horizontal_v03.svg) | horizontal | horizontal | 85 | | ![heatsink-orientation-horizontal-vertical_v03](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/heatsink-orientation-horizontal-vertical_v03.svg) | horizontal | vertical | 90 | | ![heatsink-orientation-vertical_v03](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/heatsink-orientation-vertical_v03.svg) | vertical | vertical | 100 | The following heatsink options are available: - Small passive heatsink - Medium passive heatsink - Big passive heatsink - Water cooling (up to 2018) - Water cooling (from 2019) - Fan cooling - Thermal pad To see the mechanical dimensions refer to mechanical dimensions of your [Corona II module](/v1/docs/corona-ii-modules). ## Suitable heatsink for your application ### Calculation of the maximum operating temperature of the Corona II module To choose a suitable heatsink the maximum module temperature of the Corona II housing has to be calculated: TCORONA = TA + PCORONA · RTH · F1 · F2 · F3 | TCORONA | Temperature of the Corona II housing at the hottest point | | --- | --- | | TA | Ambient temperature | | PCORONA | Power input of one Corona II channel. It is assumed that a Corona II module with several channels is operated with a unique operating current IWORK for all channels. | | RTH | Thermal resistance of the heatsink. Refer to [ID7 Heatsinks](/v1/docs/id7-heatsinks). | | F1 | Correction factor for mounting orientation of the heatsink | | horizontal mounting | F1 = 1.00 | | vertical mounting | F1 = 0.85 | | F2 | Correction factor for module length | | for 170 mm | F2 = 0.88 | | for 340 mm | F2 = 0.92 | | for 510 mm | F2 = 0.97 | | for 680 mm | F2 = 1.00 | | F3 | Correction factor for thermal coupling | | for free mounting without additional heat flow over solid metal connections | F3 = 1.0 | | mounting with additional heat flow connections; depends on heat flow conditions | F3 = 1.0 – 0.8 | ### Example A Corona II module with length 340 mm and heat sink option B is operated at an ambient temperature of 25 °C. The module is mounted horizontally and has a good thermal contact to a large solid machine frame. The module is operated with a channel current of 0.9 A. The temperature is calculated as follows: TCORONA = 25 °C + 34 W · 1.52 K/W · 1.00 · 0.92 · 0.85 = 65 °C If the channel current is increased to 1.8 A the temperature is calculated as follows: TCORONA = 25 °C + 74 W · 1.52 K/W · 1.00 · 0.92 · 0.85 = 82 °C The maximum operating temperature of the Corona II module is 75 °C. The temperature at 1.8 A is too high. Use an additional air flow or a heat sink with a lower thermal resistence RTH to decrease the temperature. ![](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image(30).png)