User Set Control

Prev Next
This content is currently unavailable in Chinese (Simplified, People's Republic of China). You are viewing the default (English) version.

Loaded User Set

Name

LoadedUserSet

Custom

Description

Specifies the last loaded user set.

Interface

String

String length

32

Access mode

Read Only

Adjustable

while grabbing

Yes

Value range

-

Default value

Default

Availability

ALL

Notes

-

Error behavior

See the device error code documentation.

User Set Selector

Name

UserSetSelector

Standard

Description

Selects the feature User Set to load, save or configure.

Interface

Enumeration

Access mode

Read/Write

Adjustable

while grabbing

Yes

Value range

See enum entries table below.

Default value

UserSet1

Availability

ALL

Notes

-

Error behavior

See the device error code documentation.

User Set Selector Enum Entries:

Name

Description

UserSet1

Selects the UserSet 1

UserSet2

Selects the UserSet 2

UserSet3

Selects the UserSet 3

UserSet4

Selects the UserSet 4

UserSet5

Selects the UserSet 5

UserSet6

Selects the UserSet 6

UserSet7

Selects the UserSet 7

UserSet8

Selects the UserSet 8

Default

Selects the Default

User Set Load

Name

UserSetLoad[UserSetSelector]

Standard

Description

Loads the User Set specified by UserSetSelector to the device and activates it.

Interface

Command

Access mode

Read/Write

Adjustable

while grabbing

No

Value range

1

Default value

1

Availability

ALL

Notes

-

Error behavior

See the device error code documentation.

User Set Save

Name

UserSetSave[UserSetSelector]

Standard

Description

Save the current user settings to the selected user set in the non-volatile memory of the device.

Interface

Command

Access mode

Read/Write

Adjustable

while grabbing

Yes

Value range

1

Default value

1

Availability

ALL

Notes

Default is Read only.

Error behavior

See the device error code documentation.

User Set Comment

Name

UserSetComment[UserSetSelector]

Custom

Description

Leave a comment here to describe the chosen setting.

Interface

String

String length

32

Access mode

Read/Write

Adjustable

while grabbing

Yes

Value range

-

Default value

Default

Availability

ALL

Notes

Default user set is Read only.
When executing User Set Save the comment of the active user set is stored to flash.

Error behavior

See the device error code documentation.