Device Status Code

Prev Next
This content is currently unavailable in Chinese (Simplified, People's Republic of China). You are viewing the default (English) version.

The Device status code is organized in two parts. The upper two bytes define a status category. The lower two bytes define the specific status that occurred in this category.

Device Status Category (Upper 2 bytes)

This section contains an overview of the status categories codes. This is again divided into 2 parts. The upper 1 byte contain the error category.

Definition

Value

Description

NO_ERROR

0x00

No error status category

WARNING

0x01

Warning status category

ERROR

0x02

Error status category

The lower 1 byte contain the component code:

Definition

Value

Description

SYSTEM

0x00

System status category

ILLUMINATION

0x01

Illumination status category

SENSOR

0x02

Sensor status category

TRANPORT LAYER

0x03

Transport layer status category

Specific status (Lower 2 bytes)

This section contains the specific status codes (lower part of the DeviceStatusCode) grouped by the category. This again divided into 2 parts. The upper 1 byte for the specific component id and lower 1 byte for the error code.

  1. System and Illumination

Definition

Value

Description

DEV_STATUS_OK

0x0000

OK

DEV_STATUS_WARNING_

TEMPERATURE_TOO_HIGH

0x0001

Warning: Device temperature high.

DEV_STATUS_ERROR_

TEMPERATURE_TOO_HIGH

0x0002

Error: Device temperature too high.

DEV_STATUS_ERROR_ILLUM_

TEMPERATURE_TOO_HIGH

0x0003

Error: Illumination temperature too high.

DEV_STATUS_ERROR_ILLUM_LED_ERROR

0x0004

Error: Illumination Error.

  1. Sensor

  • ax_X

Definition

Value

Description

SENSOR_STATUS_AX_BLACK_LEVEL_WARNING

0x0001

Failure in black level control. The black level may be invalid.

  • g8_X

Definition

Value

Description

SENSOR_STATUS_G8_PGOOD_ERROR

0x0101

Error: g8 sensor PGOOD error.

SENSOR_STATUS_G8_TRAINING_DONE_ERROR

0x0102

Error: g8 sensor training done error.

SENSOR_STATUS_GX_BLACK_LEVEL_WARNING

0x0103

Failure in black level control. The black level may be invalid.

  • p6_nxge

Definition

Value

Description

SENSOR_STATUS_P6_TRAINING_DONE_ERROR

0x0201

Error: p6 sensor training done error.

SENSOR_STATUS_P6_INIT_ERROR

0x0202

Error: p6 sensor initialization error

SENSOR_STATUS_PX_BLACK_LEVEL_WARNING

0x0203

Failure in black level control. The black level may be invalid.

  1. Transport layer

  • CXP

Definition

Value

Description

TL_STATUS_WARNING_CXP_LINK_CONFIGURATION

0x0301

Warning: Cxp link configuration invalid.

  • GigE

Definition

Value

Description

TL_STATUS_WARNING_LICENSING_

AUTHENTICATION_FAILED

0x0401

Warning: License authentication failed. It is in evaluation mode, the stream channel will be closed after 20-30min.