--- title: "X8, X9, X10, X11 LED output channels" slug: "x8-x9-x10-x11-led-output-channels" updated: 2024-07-04T11:00:24Z published: 2024-07-04T11:00:24Z canonical: "docs-linescan.alliedvision.com/x8-x9-x10-x11-led-output-channels" --- > ## Documentation Index > Fetch the complete documentation index at: https://docs-linescan.alliedvision.com/llms.txt > Use this file to discover all available pages before exploring further. # X8, X9, X10, X11 LED output channels The following connector is required: - Würth Elektronik 691 325 110 006 The following counterpart is required: - Würth Elektronik 691 364 100 006 | pin | name | description | | --- | --- | --- | | 1 | V_ANODE | anode output LED line | | 2 | V_CATHODE | cathode output LED line | | 3 | COR_SCL | clock for external I2C bus (only valid with Corona II) | | 4 | COR_SDA | data for external I2C bus (only valid with Corona II) | | 5 | COR_GND | ground for external I2C bus (only valid with Corona II) | | 6 | COR_VCC | supply for external I2C bus (only valid with Corona II) | When using Corona II LED modules the XLC4 control unit communicates via the I2C interface. ## Limitation output voltage and output current The 4 outputs are limited to the following parameters: | Parameter | Description | Min | Nominal | Max | | --- | --- | --- | --- | --- | | IChannel | Operating current (per channel) [A] | 0.2 | | 1.8 | | V_ANODE | Output voltage [V] | 17 | | 46 | ## Limitations output current of different LED colors ### White and Infrared | Parameter | Description | Min | Norminal | Max | | --- | --- | --- | --- | --- | | IChannel | Operating current (per channel) [A] | 0.2 | | 1.8 | ### Red, green, blue | Parameter | Description | Min | Norminal | Max | | --- | --- | --- | --- | --- | | IChannel | Operating current (per channel) [A] | 0.2 | | 1.5 | ### UV | Parameter | Description | Min | Norminal | Max | | --- | --- | --- | --- | --- | | IChannel | Operating current (per channel) [A] | 0.2 | | 1.0 |