--- title: "X6 PWM interface / external switch" slug: "x6-pwm-interface-external-switch" updated: 2024-07-04T14:25:58Z published: 2024-07-04T14:25:58Z canonical: "docs-linescan.alliedvision.com/x6-pwm-interface-external-switch" --- > ## Documentation Index > Fetch the complete documentation index at: https://docs-linescan.alliedvision.com/llms.txt > Use this file to discover all available pages before exploring further. # X6 PWM interface / external switch The following connector is required: - Würth Elektronik 691 325 110 008 The following counterpart is required: - Würth Elektronik 691 364 100 008 ## control unit XLC4-1 and XLC4-1A | pin | name | description | | --- | --- | --- | | 1 | ON | IN | switch signal for PWM mode operation - switches on the lighting in PWM-mode | | 2 | PWC | IN | control signal for PWM mode operation - controls the LED current in PWM-mode | | 3 | ENC | IN | do not use | | 4 | FAIL | OUT | failure signal - signals error states in PWM-mode, Bulb-mode and Analog-mode | | 5 | STAT | OUT | do not use | | 6 | COMMON | GND | common ground for pins 1 – 5 | | 7 | SW1 | | switch | | 8 | SW2 | | switch | The signal ON switches the Corona II module to PWM-controlled mode. The duty cycle of signal PWC controls the LED current in PWM-controlled mode. The signal FAIL sets error states in PWC-controlled mode, Bulb mode and Analog mode. Refer to [PWM-controlled mode](/v1/docs/pwm-controlled-mode) for further information. The two inputs ON and PWC are opto-coupled inputs. They both use the ground line COMMON. The output signal FAIL is opto-coupled with an open collector circuit to the ground line COMMON. ## control unit XLC4-1F4 | pin | name | description | | --- | --- | --- | | 1 | ON_1 | IN | external LED control channel A | | 2 | ON_2 | IN | external LED control channel B | | 3 | ON_3 | IN | external LED control channel C | | 4 | FAIL | OUT | failure signal | | 5 | STAT | OUT | do not use | | 6 | COMMON | GND | common ground for pins 1 – 7 | | 7 | ON_4 | | external LED control channel D | ## Signal ON - input characteristics ### control unit XLC4-1 ![](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image(117).png) | ON Max voltage | Input voltage ON ≤ 12 V | | --- | --- | | ON Max current | Input current ON ≤ 15 mA | | ON Low current | Input current ON < 0.2 mA | | ON High current | Input current ON > 0.7 mA (Recommended > 2 mA) | ### control unit XLC4-1A, XLC4-1F4 ![](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image(118).png) | ON Max voltage | Input voltage ON ≤ 25 V | | --- | --- | | ON voltage | ≥ 2.5 V | | OFF voltage | ≤ 0.7 V | ## Signal PWC - input characteristics ![](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image(119).png) | PWC Max voltage | Input voltage PWC ≤ 6 V | | --- | --- | | PWC Max current | Input current PWC < 15 mA | | PWC Low current | Input current PWC ≤ 0.7 mA | | PWC High current | Input current PWC > 1.3 mA (Recommended > 5 mA) | If PWC needs higher voltages use a series resistor. ## Signal FAIL - output characteristics ![](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image(121).png) | FAIL Max voltage | Output voltage FAIL ≤ 12 V | | --- | --- | | FAIL Max current | Input current FAIL ≤ 15 mA (Recommended 5 – 10 mA) | > [!NOTE] > NOTE > > The output transistor of FAIL is switched on if no error is set. Use a pull-up resistor in the receiver. An interrupt at the FAIL signal line causes an error (FAIL = H) at the receiver. ## Sample circuit ![](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/xlc4 control unit_X6 sample circuit.svg) > [!NOTE] > NOTE - resistor value > > The resistor value refers to the supply voltage of 24 V. Calculate the value of the resistor dependent to the supply voltage of the power supply. ## Signal SW1, SW2 SW1 and SW2 ports are used to activate an external cooling device. When the programmed level is reached, the connection between SW1 and SW2 is closed. - The maximum current within the internal switch is limited to 1.5 A - The voltage at SW1 and SW2 must be lower than the supply voltage - The voltage at SW1 must be higher than the voltage at SW2