--- title: "Troubleshooting" slug: "troubleshooting-2" updated: 2024-03-20T11:58:35Z published: 2024-03-20T11:58:35Z canonical: "docs-linescan.alliedvision.com/troubleshooting-2" --- > ## Documentation Index > Fetch the complete documentation index at: https://docs-linescan.alliedvision.com/llms.txt > Use this file to discover all available pages before exploring further. # Troubleshooting ## During Installation | Error description | Possible cause | Action | | --- | --- | --- | | The PowerShell script for setting up the 10 Gige Network adapter replies with an error: "10 GigE network connection is not found. Please check the hardware device." | The Network adapter is not supported. | Setup the Network adapter manually, refer to [10 GigE with s2i transport layer](/v1/docs/10-gige-connection-with-s2i-transport-layer-1#setup-for-adapters-not-supported-by-intel). | | The Network adapter is not installed. | Install the Network adapter, refer to [Network adapters and transceivers](/v1/docs/tested-network-adapters-and-transceivers). | | The camera is not connected to the PC. | Connect the camera to the PC. | | The Camera is turned off. | Switch the camera on. | | The Camera interface is CXP. | Skip the script. | | The interface cables of the camera are not connected properly. | Connect the cables again. | | Transceiver which is not configured for the network adapter. | Use a correctly configured transceiver, refer to [Network adapters and transceivers](/v1/docs/tested-network-adapters-and-transceivers). | ## During device discovery | Error description | Possible cause | Action | | --- | --- | --- | | No Camera was found during the device discovery. | The correct GenTL Producer is not selected. | Change GenTL Producer, refer to [Connection and disconnection of Camera](/v1/docs/connection-and-disconnection-of-camera#edit-transport-layer). | | The IP address of the Network adapter is not correct. | Change the IP address of the camera or the Network adapter, refer to [Configure the network adapter](/v1/docs/configure-the-network-adapter-1). | | The camera is not connected to the PC. | Connect the camera to the PC. | | The Camera is turned off. | Switch the camera on. | | The interface cables of the camera are not connected properly. | Connect the cables again. | ## During Streaming | Error description | Possible cause | Action | | --- | --- | --- | | GCT shows a black image with an image content in R = 0, G = 0 and B = 0. | The Network adapter was not configured correctly. | Setup the Network adapter manually, refer to [10 GigE with s2i transport layer](/v1/docs/10-gige-connection-with-s2i-transport-layer-1#setup-for-adapters-not-supported-by-intel). | ## Status LED | Status LED | Device error code | Possible cause | Action | | --- | --- | --- | --- | | It does not turn green immediately after switching on the power supply. | – | The fuse has been tripped due to an incorrect input voltage. | 1. Switch off the power supply. 2. Contact [service](/v1/docs/contact-and-support). | | Yellow | DEV_CTRL_ WARNING_ TEMPERATURE_ TOO_HIGH | The internal temperature is above the defined warning limit. | Decrease ambient temperature and improve cooling. | | Red | DEV_CTRL_ ERROR_ TEMPERATURE_ TOO_HIGH | The internal temperature has reached the defined error limit. | The camera automatically switches to safety mode and indicates an image with a pin-stripe test pattern on a black background. 1. Switch off the power supply and let the camera cool down. 2. Check the ambient conditions (0 °C – 60 °C; 32 °F – 140 °F) and improve cooling. 3. Switch on the power supply. |