--- title: "Dark field light" slug: "top-light" updated: 2025-03-17T14:55:55Z published: 2025-03-17T14:55:55Z canonical: "docs-linescan.alliedvision.com/top-light" --- > ## Documentation Index > Fetch the complete documentation index at: https://docs-linescan.alliedvision.com/llms.txt > Use this file to discover all available pages before exploring further. # Dark field light ## Mechanical dimensions [PDF document](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/DRW_CM061-B200-V1XX-X-C_R04_Darkfield.pdf) ## Setup ### ID2 = A ![reflector types-top light A_v01](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/reflector%20types-top%20light%20A_v01.svg) Focal length 60 mmWorking distance 50 mm – 70 mm ### ID2 = B ![reflector types-top light B_v01](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/reflector%20types-top%20light%20B_v01.svg) Focal length 95 mmWorking distance 70 mm – 120 mm ### ID2 = C ![reflector types-top light C_v01](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/reflector%20types-top%20light%20C_v01.svg) Focal length 190 mmWorking distance 120 mm – 300 mm ### ID2 = D ![reflector types-top light D_v01](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/reflector%20types-top%20light%20D_v01.svg) Parallel beamWorking distance > 300 mm ### Special options, coaxial module In addition to the configuration in [Corona II Overview](/v1/docs/overview-corona-ii) there are special options available. The additional option will be set to the identification number as ID0: CP000200-CXT-340C-04-2.5-B1B The coaxial module is an extension to the Top light module and the Bright field module. Protection screens are provided with an anti-reflective (AR) coating with to avoid dust on the beam splitter. NOTE - unwanted optical effectsBe aware that protection screens might cause optical effects.  | ID0 | Special option | | --- | --- | | CXN | - Coaxial module - No protection screen | | | 170 | 340 | 510 | 680 | 850 | 1020 | 1190 | 1360 | | CXT | - Coaxial module - Protection screen top side | | | 170 | 340 | 510 | 680 | 850 | 1020 | 1190 | 1360 | | CXB | - Coaxial module - Protection screen bottom side | | | 170 | 340 | 510 | 680 | 850 | 1020 | 1190 | 1360 | | CXS | - Coaxial module - Two protection screens | | | 170 | 340 | 510 | 680 | 850 | 1020 | 1190 | 1360 | | CH2 | - Cable with Hummel connector - Length: 0.5 m or 1.0 m | | | 170 | 340 | 510 | 680 | 850 | 1020 | 1190 | 1360 | | DW1 | - Drag chain cable with standard Würth connectors - All standard lengths available | | | 170 | 340 | 510 | 680 | 850 | 1020 | 1190 | 1360 | #### Mechanical dimensions and setup [PDF document](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/drw_cp000200-cxx-xxxx-x_r01_Koaxial.pdf) ## Illumination characteristics The following graphic defines the coordinate system with focal length, working distance and working range of the illumination. ![Lichtstrahl_xy-Achsen_1-3_v01](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/Lichtstrahl_xy-Achsen_1-3_v01.svg) Definition of coordinate system focal length, working distance, working range The following graphic defines the coordinate system for the light distribution along the x-direction. ![illuminance-definition coordinate system02_v01](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/illuminance-definition%20coordinate%20system02_v01.svg) Definition coordinate system of light distribution along x-direction, colored dots as an example for different working distances ### Conditions The following conditions apply to the charts: - the curves represent cool white LED. - maximum current is 1.8 A. - simulations and measurements are performed with screen option 1 “glass low diffusion”. Use the following correction factors for other screen options. | | screen 1, 3 | screen 2 | screen 4, 7 | screen B | | --- | --- | --- | --- | --- | | | glass or plexiglas low diffusion | polarization | glass or plexiglas medium diffusion | anisotropic foil | | relative illuminance @ 100 mm | 100 % | approx. 40 % | approx. 50 % | approx. 80 % | The detector planes are orientated parallel to the x-axis. | reflector type | focal length | recommended working distance | | --- | --- | --- | | | | from | to | | A | 60 mm | 50 mm | 70 mm | | B | 95 mm | 70 mm | 120 mm | | C | 190 mm | 120 mm | 300 mm | | D | parallel | 300 mm | ∞ | ### Reflector type A ![corona_Lichtverteilung_Typ-A_Z-Achse_v01](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/corona_Lichtverteilung_Typ-A_Z-Achse_v01.svg) Maximum light intensities over working distance with focal length 60 mm ![corona_Lichtverteilung_Typ-A_X-Achse_v01](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/corona_Lichtverteilung_Typ-A_X-Achse_v01.svg) Illumination profile with focal length 60 mm – measured in the center of a 680 mm module ### Reflector type B ![corona_Lichtverteilung_Typ-B_Z-Achse_v01](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/corona_Lichtverteilung_Typ-B_Z-Achse_v01.svg) Maximum light intensities over working distance with focal length 95 mm ![corona_Lichtverteilung_Typ-B_X-Achse_v01](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/corona_Lichtverteilung_Typ-B_X-Achse_v01.svg) Illumination profile with focal length 95 mm – measured in the center of a 680 mm module ![corona_Lichtverteilung_Typ-B_Y-Achse_v01](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/corona_Lichtverteilung_Typ-B_Y-Achse_v01.svg) Relative illuminance parallel to illumination unit – focal length 95 mm, module length 680 mm ### Reflector type C ![corona_Lichtverteilung_Typ-C_Z-Achse_v01](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/corona_Lichtverteilung_Typ-C_Z-Achse_v01.svg) Maximum light intensities over working distance with focal length 180 mm ![corona_Lichtverteilung_Typ-C_X-Achse_v01](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/corona_Lichtverteilung_Typ-C_X-Achse_v01.svg) Illumination profile with focal length 180 mm – measured in the center of a 680 mm module ![corona_Lichtverteilung_Typ-C_Y-Achse_v01](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/corona_Lichtverteilung_Typ-C_Y-Achse_v01.svg) Relative illuminance parallel to illumination unit – focal length 180 mm, module length 680 mm ### Reflector type D (parallel beam) ![corona_Lichtverteilung_Typ-D_Z-Achse_v01](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/corona_Lichtverteilung_Typ-D_Z-Achse_v01.svg) Maximum light intensities over working distance parallel beam ![corona_Lichtverteilung_Typ-D_X-Achse_v01](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/corona_Lichtverteilung_Typ-D_X-Achse_v01.svg) Illumination profile parallel beam ![corona_Lichtverteilung_Typ-D_Y-Achse_v02](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/corona_Lichtverteilung_Typ-D_Y-Achse_v02.svg) Relative illuminance parallel to illumination unit – parallel beam, module length 680 mm ## Comparison of reflector types ![corona_Lichtverteilung_A-B_v01](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/corona_Lichtverteilung_A-B_v01.svg) Comparison light intensities reflector A – reflector B ![corona_Lichtverteilung_B-C_v01](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/corona_Lichtverteilung_B-C_v01.svg) Comparison light intensities reflector B – reflector C ![corona_Lichtverteilung_C-D_v01](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/corona_Lichtverteilung_C-D_v01.svg) Comparison light intensities reflector C – reflector D ### Illuminance and irradiance The illuminance and the irradiance on the target plane depends on the following parameters: - Reflector type - Operating current - LED temperature - LED type used in module - LED specimen For all illuminance values the LED chip temperature TS is 90 °C. Depending on the cooling system installed, the illuminance values can be higher or lower than in the tables. The LEDs are selected by brightness and color. There may be a differences in brightness between different modules, even if temperature and operating current are identical. #### LED type 01 red | Reflector type | Illuminance [lux] min. @1.5 A | Irradiance [W/m2] min. @ 1.5 A | Y-distance to module-top-plane [mm] | | --- | --- | --- | --- | | A | 2.200.000 | 12.500 | 60 | | B | 670.000 | 3.800 | 90 | | C | 330.000 | 1.900 | 120 | | D | 230.000 | 1.300 | 50 | #### LED type 02 green | Reflector type | Illuminance [lux] min. @1.5 A | Irradiance [W/m2] min. @ 1.5 A | Y-distance to module-top-plane [mm] | | --- | --- | --- | --- | | A | 2.300.000 | 4.600 | 60 | | B | 780.000 | 1.600 | 90 | | C | 360.000 | 730 | 120 | | D | 250.000 | 500 | 50 | #### LED type 03 blue | Reflector type | Illuminance [lux] min. @1.5 A | Irradiance [W/m2] min. @ 1.5 A | Y-distance to module-top-plane [mm] | | --- | --- | --- | --- | | A | 500.000 | 14.800 | 60 | | B | 165.000 | 4850 | 90 | | C | 77.000 | 2250 | 120 | | D | 55.000 | 1600 | 50 | #### LED type 04 standard white | Reflector type | Illuminance [lux] min. @1.8 A | Irradiance [W/m2] min. @ 1.8 A | Y-distance to module-top-plane [mm] | | --- | --- | --- | --- | | A | 3.500.000 | 11.000 | 60 | | B | 1.200.000 | 3.800 | 90 | | C | 550.000 | 1.750 | 120 | | D | 390.000 | 1.200 | 50 | #### LED type 08 infrared 850 nm | Reflector type | Irradiance [W/m2] min. @ 1.8 A | Y-distance to module-top-plane [mm] | | --- | --- | --- | | A | 16.900 | 60 | | B | 5.500 | 90 | | C | 2.500 | 120 | | D | 1.800 | 50 | #### LED type 09 infrared 940 nm | Reflector type | Irradiance [W/m2] min. @ 1.8 A | Y-distance to module-top-plane [mm] | | --- | --- | --- | | A | 15.500 | 60 | | B | 5.100 | 90 | | C | 2.400 | 120 | | D | 1.600 | 50 | #### LED type 30 UV 365 nm | Reflector type | Irradiance [W/m2] min. @ 1.0 A | Y-distance to module-top-plane [mm] | | --- | --- | --- | | A | 11.600 | 60 | | B | 4.000 | 90 | | C | 1.800 | 120 | | D | 850 | 50 | #### LED type 33 UV 395 nm | Reflector type | Irradiance [W/m2] min. @ 1.0 A | Y-distance to module-top-plane [mm] | | --- | --- | --- | | A | 13.900 | 60 | | B | 4.800 | 90 | | C | 2.100 | 120 | | D | 1.000 | 50 | #### LED type 60 SWIR 1100 nm | Reflector type | Irradiance [W/m2] min. @ 1.0 A | Y-distance to module-top-plane [mm] | | --- | --- | --- | | A | | 60 | | B | | 90 | | C | | 120 | | D | | 50 | #### LED type 61 SWIR 1300 nm | Reflector type | Irradiance [W/m2] min. @ 1.0 A | Y-distance to module-top-plane [mm] | | --- | --- | --- | | A | | 60 | | B | | 90 | | C | | 120 | | D | | 50 | #### LED type 62 SWIR 1450 nm | Reflector type | Irradiance [W/m2] min. @ 1.0 A | Y-distance to module-top-plane [mm] | | --- | --- | --- | | A | | 60 | | B | | 90 | | C | | 120 | | D | | 50 | #### LED type 63 SWIR 1550 nm | Reflector type | Irradiance [W/m2] min. @ 1.0 A | Y-distance to module-top-plane [mm] | | --- | --- | --- | | A | | 60 | | B | | 90 | | C | | 120 | | D | | 50 |