--- title: "New releases allPIXA neo" slug: "releases-1" updated: 2026-08-21T05:56:46Z published: 2026-08-21T05:56:46Z canonical: "docs-linescan.alliedvision.com/releases-1" --- > ## Documentation Index > Fetch the complete documentation index at: https://docs-linescan.alliedvision.com/llms.txt > Use this file to discover all available pages before exploring further. # New releases allPIXA neo ## Release Overview allPIXA neo ### Release 13.0.1 - (August 2026) | Camera | Release Notes | | --- | --- | | allPIXA neo 4k 10GigE Color allPIXA neo 4k 10GigE Mono allPIXA neo 6k 10GigE Color allPIXA neo 6k 10GigE Color allPIXA neo 6k 10GigE Color - NIR | **Changes and New features** **Bug Fixes** - Disable throughput (DVAL) relaxation to avoid acquisition issues. **Incompatibilities** **Errata** - Using LED-Flash and MasterSlave mode together will not work for the slave camera. - Independently the features are working. - When using MasterSlaveMode and FrameActive the incoming frame active signal must not exceed the configured height in the Height feature. - Otherwise issues on the slave camera will occur. | > [!NOTE] > Download Firmware Version 13.0.1 for allPIXA neo 10GigE > > [Firmware package 13.0.1 allPIXA neo 10GigE](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/allPIXAneo_package_p6_a1_nxge_13.0.1.zip) ### Release 13.0.0 - (July 2026) | Camera | Release Notes | | --- | --- | | allPIXA neo 4k 10GigE Color allPIXA neo 4k 10GigE Mono allPIXA neo 6k 10GigE Color allPIXA neo 6k 10GigE Color allPIXA neo 6k 10GigE Color - NIR | **Changes and New features** - Internal refactoring regarding the LED-Flashing. - *Minimum* GainControlRegionOffsetY and GainControlRegionHeight is now 1. - Log mainboard temperature every 5'C temperature change. - *More temporary freedom in configuring the* MasterSlaveSource/MasterSlaveOutput features. - *The validity will be checked before* AcquisitionStart or during AcquisitionArm - *Checking the* LedFlashSequenceTime parameter depends on the LineStart trigger now. - *Added NoCache for* MasterSlaveSourceReg node for feature update when selecting Default - Support BPC component **Bug Fixes** - Fixed bugs related to LED-Flashing - Fixed the bug of led flash control in speed2high case - Fixed Bugs regarding loading the Gamma Fixed sensor shut down during over heat. (issue for some hardware) - Fixed the bug in checking line time when led flashing is active. - Fixed the bug in updating the MasterSlaveSource user set entry. (Update from old user set less than 13.0.0) Related to internal line. - Fixed the bug in setting MasterSlaveOutput to off. - Fixed bugs related to gain control region. - Fixed the bug for BinningHorizontal when used with ImageCalibrationLineDistance. (Related to DVAL relaxation) **Incompatibilities** - LED-Flashing - In order to fix LED-Flashing issues the minimum LedFlashSequenceTime has been increased by 0.5us. - This refers also to the minimum value during the triggered mode. - ImageStreamWidthReg feature will not return 0 anymore if no region is enabled, but the sensor width. **Errata** - Using LED-Flash and MasterSlave mode together will not work for the slave camera. - Independently the features are working. - When using MasterSlaveMode and FrameActive the incoming frame active signal must not exceed the configured height in the Height feature. - Otherwise issues on the slave camera will occur. | ### Release 9.0.0 - (May 2026) | Camera | Release Notes | | --- | --- | | allPIXA neo 4k 10GigE Color allPIXA neo 4k 10GigE Mono allPIXA neo 6k 10GigE Color allPIXA neo 6k 10GigE Color allPIXA neo 6k 10GigE Color - NIR | **Changes and New features** - Removed support for binning value 16 - Relaxing the throughput depending on the required line time. (DVAL) - For some use cases (GigE) this may help to reduce package loss. - Improved the acquisition test to detect errors. - Support color transformation 12bit coefficients **Bug Fixes** - Modifications regarding internal scan cancel register usage to avoid issues. (Region configuration and Trigger Mode on to off) - Bug fix of pin stripe test pattern in 4-Channel mode. - Fixed the bug in internal DSNU/PRNU reference capturing for the last pixels **Incompatibilities** - Binning value 16 is not supported **Errata** - Limitations for mono mode: - The Gain Control Region value may not be precisely located - The Gain Control Region current values, may not be precise - Led flash may not work properly - With some settings camera does not deliver any images - With some other settings there can be one pattern missing | > [!NOTE] > Download Firmware Version 9.0.0 for allPIXA neo 10GigE > > [Firmware package 9.0.0 allPIXA neo 10GigE](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/allPIXAneo_package_p6_a1_nxge_9.0.0.zip) ### Release 8.0.0 - (April 2026) | Camera | Release Notes | | --- | --- | | allPIXA neo 4k 10GigE Color allPIXA neo 4k 10GigE Mono allPIXA neo 6k 10GigE Color allPIXA neo 6k 10GigE Color allPIXA neo 6k 10GigE Color - NIR | **New features** - Changed the vendor name, default model name and manufacturer info for Allied Vision - Line features are not locked anymore by Trigger Features - The DeviceStatusCode can recover from errors - Support AcquisitionArm feature - Line time and exposure time can be set independent of each other limits. (Not in GCT) - Further it can be checked either by AcquisitionArm feature or during acquisition start - Modified enabling of some internal image processing components. (Set transparent values instead of switching off the component) - Renamed the sensor training done status code - New sensor configuration to extend the reset level range. **Bug fixes** - Fixed the bug in the deprecated DSNU/PRNU data set information features. - Fixed the bug of missing last pixels when generating the internal DSNU/PRNU reference. (Mono cameras only) **Incompatibilities** - New sensor configuration. - New DSNU/PRNU references are suggested **Errata** - Limitations for mono mode: - The Gain Control Region value may not be precisely located - The Gain Control Region current values, may not be precise - Led flash may not work properly | > [!NOTE] > Download Firmware Version 8.0.0 for allPIXA neo 10GigE > > [Firmware package allPIXA neo 10GigE](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/allPIXAneo_package_p6_a1_nxge_8.0.0.zip) ### Release 4.0.0 - (June 2025) | Camera | Release Notes | | --- | --- | | allPIXA neo 4k 10GigE Color allPIXA neo 4k 10GigE Mono allPIXA neo 6k 10GigE Color allPIXA neo 6k 10GigE Color allPIXA neo 6k 10GigE Color - NIR | **New features** - Limited GCR (Gain Control Region) transport direction value range (OffsetY and Height) - Internal changes - Supporting multiple transport layers at a time - Several refactorings in Flat Field Correcion - Added support for the DeviceReset feature - New sensor configurations (4K-Color, 4K-Mono, 6K-Mono) - Line Rates - 7um 4K RGB up to ~88KHz - 7um 4K Mono up to ~249KHz - 5um 6K Mono up to ~232KHz - Support internal mono reference capturing - Added GevStreamStatisticsControl category for statistics features **Bug fixes** - Fixed schema location in XML - Fixed the bug to get min line time by removing rounding up the value - Fixed the bug in storing user set entries of encoder source of all possible values - Fixed the bug in reading the master salve mode based on auto select source line - Added pError to FlatFieldCorrectionEnable - Fixed bug of PRNU Display reference feature - Internal DSNU/PRNU reference capturing is working now for mono! - Bug fix related to sensor configuration and training error - Fixed the bug of wrong image height if the stream channel suddenly closes. (Host application crash) - This issue appeared in the next stream. - Fixed bug of first line in the image **Incompatibilities** - Removed support for ColorRamp Testpattern for Mono cameras - Limited the GCR transport direction range! - New sensor configuration (DASY) and we have to expect a bit different DSNU/PRNU due to single line mode - New for 7um (single and multi line) - New for 5um mono mode **Errata** - Not supported features are - MasterSlaveControl - LedFlashControl - DecimationHorizontalFloat - IO Analyzer - Limitations for mono mode: - The Gain Control Region value may not be precisely located - The Gain Control Region current values, may not be precise | ### Release 3.2.0 - (February 2025) | Camera | Release Notes | | --- | --- | | allPIXA neo 4k 10GigE Color allPIXA neo 4k 10GigE Mono allPIXA neo 6k 10GigE Color allPIXA neo 6k 10GigE Color allPIXA neo 6k 10GigE Color - NIR | **New features** - Frame Trigger Timeout implemented - Introduced Fallback DAC-Ctrl and new status code - Perform legacy DAC control if finding a good reset level failed - New device status code SENSOR_STATUS_PX_RSTL_USED_LEGACY_WARNING when legacy DAC control is used in case of no good DACs found. - Adapted the reset level target values to 85 and 90 dn at 8bit **Bug fixes** - Wrong sensor status comparison in initialize function **Errata** - First line info block may have error for exposure time - DeviceReset is not yet supported Not supported features are - MasterSlaveControl - LedFlashControl - DecimationHorizontalFloat - IO Analyzer Limitations for mono mode: - Internal DSNU/PRNU reference capturing is not working - The Gain Control Region value may not be precisely located - The Gain Control Region current values, may not be precise | ### Release 2.8.0 - (September 2024) | Camera | Release Notes | | --- | --- | | allPIXA neo 4k 10GigE Color allPIXA neo 4k 10GigE Mono allPIXA neo 6k 10GigE Color allPIXA neo 6k 10GigE Color allPIXA neo 6k 10GigE Color - NIR | **New features** - Line rate up to 80 KHz (@8bit RGB) is supported - FrameActive trigger selector is not available for allPIXA neo - Extended LineSource enum entries with LineTrigger, FrameTrigger and Exposure. Storing/loading of user set entries with these sources are supported - Limit the LineDistance value to 3.0 - Extended the DeviceVoltageSelector upto 16 channels - Improvements on Gain Control and Black Level Control - Support info block for mono mode(LineStatus) - Changed the visibility of DeviceVersion, DeviceManufacturerInfo features from Invisible to Beginner **Bug fixes** - Fixed bug when entering the calibration mode and check of calibration active - Fix Black Level Control during Acquisition when there is no line trigger **Errata** - First line info block may have error for exposure time - DeviceReset is not yet supported - Not supported features are - MasterSlaveControl - LedFlashControl - DecimationHorizontalFloat - IO Analyzer - Limitations for mono mode: - Internal DSNU/PRNU reference capturing is not working - The Gain Control Region value may not be precisely located - The Gain Control Region current values, may not be precise | ### Release 1.1.0 - (December 2023) | Camera | New features | | --- | --- | | allPIXA neo 4k 10GigE Color | DeviceLogLevel, Change Exposure time during grabbing, Extended gain range | | allPIXA neo 4k 10GigE Mono | DeviceLogLevel, Change Exposure time during grabbing, Extended gain range | | allPIXA neo 6k 10GigE Color | DeviceLogLevel, Change Exposure time during grabbing, Extended gain range | | allPIXA neo 6k 10GigE Color | DeviceLogLevel, Change Exposure time during grabbing, Extended gain range | | allPIXA neo 6k 10GigE Color - NIR | DeviceLogLevel, Change Exposure time during grabbing, Extended gain range | ### Release 1.0.0 - (November 2023) | Camera | New features | | --- | --- | | allPIXA neo 4k 10GigE Color | Init version | | allPIXA neo 6k 10GigE Color | Init version | | allPIXA neo 6k 10GigE Color - NIR | Init version | ##