--- title: "Overview" slug: "overview-neo-models" updated: 2026-11-10T14:10:12Z published: 2026-11-10T14:10:12Z canonical: "docs-linescan.alliedvision.com/overview-neo-models" --- > ## Documentation Index > Fetch the complete documentation index at: https://docs-linescan.alliedvision.com/llms.txt > Use this file to discover all available pages before exploring further. # Overview The allPIXA neo line scan cameras are available with the GigE interface and the CXP interface. The available sensor resolutions are 4k and 6k. The cameras support color and mono. The rating plate is located on the rear of the camera. It shows the sensor resolution and the serial number. ## Available cameras | Camera | Order number | Interface | Sensor type | | --- | --- | --- | --- | | allPIXA neo 4k 10GigE Mono | CP000660-04K-77-M1-A1 | GigE | Mono | | allPIXA neo 4k 10GigE Color | CP000660-04K-77-C1-A1 | GigE | Color + Mono | | allPIXA neo 6k 10GigE Mono | CP000660-06K-77-M1-A1 | GigE | Mono | | allPIXA neo 6k 10GigE Color | CP000660-06K-77-C1-A1 | GigE | Color + Mono | | allPIXA neo 6k 10GigE Color-NIR | CP000660-06K-77-C2-A1 | GigE | Color + NIR | | allPIXA neo 4k CXP Mono | CP000660-04K-44-M1-A1 | CXP | Mono | | allPIXA neo 4k CXP Color | CP000660-04K-44-C1-A1 | CXP | Color + Mono | | allPIXA neo 6k CXP Mono | CP000660-06K-44-M1-A1 | CXP | Mono | | allPIXA neo 6k CXP Color | CP000660-06K-44-C1-A1 | CXP | Color + Mono | | allPIXA neo 6k CXP Color-NIR | CP000660-06K-44-C2-A1 | CXP | Color + NIR | Gigabit Ethernet Enables easy connection of industrial cameras by using the Gigabit Ethernet standard CoaXPress (CXP) is an asymmetric high-speed point-to-point serial communication standard for the transmission of video and still images, scalable over single or multiple coaxial cables.