--- title: "Overview" slug: "overview-evo-models" updated: 2026-08-21T05:49:24Z published: 2026-08-21T05:49:24Z canonical: "docs-linescan.alliedvision.com/overview-evo-models" --- > ## Documentation Index > Fetch the complete documentation index at: https://docs-linescan.alliedvision.com/llms.txt > Use this file to discover all available pages before exploring further. # Overview The allPIXA evo line scan cameras are available with the DXGE interface and the CXP interface. Three different positions of the interface are available. The available sensor resolutions are 8k, 10k and 15k. All cameras support color and mono. The rating plate is located on the rear of the camera. It shows the sensor resolution and the serial number. ## Available cameras | Camera | Order number | Interface | Interface position | Color space | | --- | --- | --- | --- | --- | | allPIXA evo 8k DXGE X | CP000620-S-08K-11-F1-C1-X | DXGE | X | Color | | allPIXA evo 10k DXGE Color X | CP000620-S-10K-11-F1-C1-X | DXGE | X | Color | | allPIXA evo 10k DXGE Mono X | CP000620-S-10K-11-F1-M-X | DXGE | X | Mono | | allPIXA evo 15k DXGE Color X | CP000620-S-15K-11-F1-C1-X | DXGE | X | Color | | allPIXA evo 15k DXGE Mono X | CP000620-S-15K-11-F1-M-X | DXGE | X | Mono | | allPIXA evo 8k CXP Z | CP000620-S-08K-33-F1-C1-Z | CXP | Z | Color | | allPIXA evo 8k CXP Y | CP000620-S-08K-33-F1-C1-Y | CXP | Y | Color | | allPIXA evo 10k CXP Color Z | CP000620-S-10K-33-F1-C1-Z | CXP | Z | Color | | allPIXA evo 10k CXP Color Y | CP000620-S-10K-33-F1-C1-Y | CXP | Y | Color | | allPIXA evo 10k CXP Mono Z | CP000620-S-10K-33-F1-M-Z | CXP | Z | Mono | | allPIXA evo 10k CXP Mono Y | CP000620-S-10K-33-F1-M-Y | CXP | Y | Mono | | allPIXA evo 15k CXP Color Z | CP000620-S-15K-33-F1-C1-Z | CXP | Z | Color | | allPIXA evo 15k CXP Color Y | CP000620-S-15K-33-F1-C1-Y | CXP | Y | Color | | allPIXA evo 15k CXP Mono Z | CP000620-S-15K-33-F1-M-Z | CXP | Z | Mono | | allPIXA evo 15k CXP Mono Y | CP000620-S-15K-33-F1-M-Y | CXP | Y | Mono | | allPIXA evo 16k CXP Color Z | CP000620-S-16K-33-L1-C1-Z | CXP | Z | Color | | allPIXA evo 32k CXP Mono Z | CP000620-S-32K-33-L1-M-Z | CXP | Z | Mono | | allPIXA evo 32k CXP Mono Y | CP000620-S-32K-33-L1-M-Y | CXP | Y | Mono | Dual 10 GigE connection with two 10 GigE lanes. Gigabit Ethernet (GigE) enables easy connection of industrial cameras. CoaXPress (CXP) is an asymmetric high-speed point-to-point serial communication standard for the transmission of video and still images, scalable over single or multiple coaxial cables.