--- title: "Led Flash Control" slug: "led-flash-control-2-1-1" updated: 2025-01-07T16:37:55Z published: 2025-01-07T16:39:30Z canonical: "docs-linescan.alliedvision.com/led-flash-control-2-1-1" --- > ## Documentation Index > Fetch the complete documentation index at: https://docs-linescan.alliedvision.com/llms.txt > Use this file to discover all available pages before exploring further. # Led Flash Control ## Led Flash Enable | Name | LedFlashEnable | **Custom** | | --- | --- | --- | | Description | Enables Led flashing feature to support LED drivers with strobe signals for flashing | | Interface | Boolean | | Access mode | Read/Write | | Adjustable while grabbing | No | | Value range | **True** – Led flash is enabled **False** – Led flash is disabled | | Default value | False | | Availability | EVO | | Notes | - | | Error behavior | See the device error code documentation. | ## Led Flash Number of Pattern | Name | LedFlashNumberOfPattern | **Custom** | | --- | --- | --- | | Description | Number of Led Flash pattern per flashing sequence | | Interface | Integer | | Access mode | Read/Write | | Adjustable while grabbing | No | | Value range | [1 , 4] | | Default value | 1 | | Availability | EVO | | Notes | - | | Error behavior | See the device error code documentation. | ## Led Flash Pattern Selector | Name | LedFlashPatternSelector | **Custom** | | --- | --- | --- | | Description | Selects which Led Flash Pattern to configure | | Interface | Enumeration | | Access mode | Read/Write | | Adjustable while grabbing | Yes | | Value range | See enum entries table below. | | Default value | **LedFlashPattern1** | | Availability | EVO | | Notes | This feature is not available if MasterSlaveMode is configured as Slave. | | Error behavior | See the device error code documentation. | Led Flash Pattern Selector Enum Entries: | Name | Description | | --- | --- | | LedFlashPattern1 | Led Flash Pattern 1 | | LedFlashPattern2 | Led Flash Pattern 2 | | LedFlashPattern3 | Led Flash Pattern 3 | | LedFlashPattern4 | Led Flash Pattern 4 | ### Out1 OnTime | Name | LedFlashOut1OnTime[LedFlashPatternSelector] | **Custom** | | --- | --- | --- | | Description | This controls the On time for Flash Output 1 | | Interface | Float | | Access mode | Read/Write | | Adjustable while grabbing | No | | Value range | **Variant** | **Value Range** | | ax_X | [0.0, 3495.04] | | g8_X | [0.0, 3276.60] | | Default value | 0.0 | | Availability | EVO | | | Notes | This feature is not available if MasterSlaveMode is configured as Slave. | | Error behavior | See the device error code documentation. | ### Out2 OnTime | Name | LedFlashOut2OnTime[LedFlashPatternSelector] | **Custom** | | --- | --- | --- | | Description | This controls the On time for Flash Output 2 | | Interface | Float | | Access mode | Read/Write | | Adjustable while grabbing | No | | Value range | **Variant** | **Value Range** | | **ax_X** | [0.0, 3495.04] | | **g8_X** | [0.0, 3276.60] | | Default value | 0.0 | | Availability | EVO | | | Notes | This feature is not available if MasterSlaveMode is configured as Slave. | | Error behavior | See the device error code documentation. | ### Out3 OnTime | Name | LedFlashOut3OnTime[LedFlashPatternSelector] | **Custom** | | --- | --- | --- | | Description | This controls the On time for Flash Output 3 | | Interface | Float | | Access mode | Read/Write | | Adjustable while grabbing | No | | Value range | **Variant** | **Value Range** | | **ax_X** | [0.0, 3495.04] | | **g8_X** | [0.0, 3276.60] | | Default value | 0.0 | | Availability | EVO | | | Notes | This feature is not available if MasterSlaveMode is configured as Slave. | | Error behavior | See the device error code documentation. | ### Out4 OnTime | Name | LedFlashOut4OnTime[LedFlashPatternSelector] | **Custom** | | --- | --- | --- | | Description | This controls the On time for Flash Output 4 | | Interface | Float | | Access mode | Read/Write | | Adjustable while grabbing | No | | Value range | **Variant** | **Value Range** | | **ax_X** | [0.0, 3495.04] | | **g8_X** | [0.0, 3276.60] | | Default value | 0.0 | | Availability | EVO | | | Notes | This feature is not available if MasterSlaveMode is configured as Slave. | | Error behavior | See the device error code documentation. | ## Pattern Off Delay | Name | LedFlashPatternOffDelay[LedFlashPatternSelector] | **Custom** | | --- | --- | --- | | Description | This increases the duration of the specified pattern | | Interface | Float | | Access mode | Read/Write | | Adjustable while grabbing | No | | Value range | **Variant** | **Value Range** | | **ax_X** | [0.0, (3495.04 – MaxOutXOnTime)] | | **g8_X** | [0.0, (3276.60 – MaxOutXOnTime)] | | MaxOutXOnTime is the maximum of the flash out on time of the specified pattern. | | Default value | 0.0 | | Availability | EVO | | | Notes | This feature is not available if MasterSlaveMode is configured as Slave. | | Error behavior | See the device error code documentation. | ## Pattern duration | Name | LedFlashPatternDuration[LedFlashPatternSelector] | **Custom** | | --- | --- | --- | | Description | This is the resulting duration of the specified pattern | | Interface | Float | | Access mode | Read Only | | Adjustable while grabbing | - | | Value range | The value depends on the minimum line time and on the maximum flash out on time of the specified pattern. | | Default value | - | | Availability | EVO | | Notes | This feature is not available if MasterSlaveMode is configured as Slave. | | Error behavior | - | ## Led Flash Frame Control | Name | LedFlashFrameControl | **Custom** | | --- | --- | --- | | Description | Determine if Led flash signals are generated continuously or only while image scan | | Interface | Enumeration | | Access mode | Read/Write | | Adjustable while grabbing | No | | Value range | See enum entries table below. | | Availability | EVO | | Default value | **Continuous** | | Notes | This feature is not available if MasterSlaveMode is configured as Slave. | | Error behavior | See the device error code documentation. | Led Flash Frame Control Enum Entries: | Name | Description | | --- | --- | | Continuous | Flash pulses are generated continuously | | ImageFrame | Flash pulses are generated only during image scan | ## Led Flash Sequence Time | Name | LedFlashSequenceTime | **Custom** | | --- | --- | --- | | Description | This is the time to repeat all defined pattern in free-run mode. | | Interface | Float | | Access mode | Read/Write | | Adjustable while grabbing | No | | Value range | **Variant** | **Value Range** | | **ax_X** | [(MinLineTime * NoOfPattern), 13980.8] | | **g8_X** | [(MinLineTime * NoOfPattern), 13107.0] | | The minimum value depends on different factors like minimum line time of the system together with number of patterns. | | Default value | - | | Availability | EVO | | | Notes | This feature is not available if MasterSlaveMode is configured as Slave. | | Error behavior | See the device error code documentation. | Feature available for allPIXA evo Feature available allPIXA evo 10/15K DXGE and 10/15K CXP Feature available for allPIXA evo 8K CXP and DXGE