--- title: "Intended use" slug: "intended-use-corona" updated: 2025-03-17T10:58:12Z published: 2025-03-17T10:58:12Z canonical: "docs-linescan.alliedvision.com/intended-use-corona" --- > ## Documentation Index > Fetch the complete documentation index at: https://docs-linescan.alliedvision.com/llms.txt > Use this file to discover all available pages before exploring further. # Intended use - The device is designed for machines and systems which are used for commercial and industrial applications. - The device is designed to illuminate the line scan area in a [line scan system](/v1/docs/line-scan-system-2). - The device may only be connected or used as described in this manual. - Do not use the device in safety relevant control circuits and potentially explosive environment. - The device may only be used in accordance to the environmental conditions of DIN EN 60721-3-3 (IEC 721-3-3): IE33