--- title: "General specifications" slug: "general-specifications-xlc4" updated: 2026-11-05T07:37:22Z published: 2026-11-05T07:37:22Z canonical: "docs-linescan.alliedvision.com/general-specifications-xlc4" --- > ## Documentation Index > Fetch the complete documentation index at: https://docs-linescan.alliedvision.com/llms.txt > Use this file to discover all available pages before exploring further. # General specifications ## General specifications | specification | description | | --- | --- | | dimensions [mm] | 160 × 116 × 72 | | weight [kg] | 1.5 | | supply voltage [VDC] | 12 – 26.4 | | supply voltage [VDC] with Corona II | 24 ± 10 % | | input current [A] @ full load / Channel | 3.5 | | input current [A] @ full load 4 Channels | 14 | | internal consumption @ 12.0 V [mA] | < 130 | | internal consumption @ 26.8 V [mA] | < 100 | | trigger inputs | 1 trigger input synchronous for 4 output channels or 4 trigger inputs independent for each output channel | | outputs | 4 current controlled | | output current [A] | 0.2 – 1.8 | | output power [W] | 80 per channel | | output voltage [V] | 48 | | interfaces | - RS232 - RS485 - USB - ethernet - analog input - PWM interface - fan control output | | analog input voltage [V] | 1 – 10 | | fan control output voltage [V] | 24 | | fan control output current [A] | 1 | | operating modes | - permanent mode - controlled mode - flash mode | | flashing [kHz] | up to 50 | | protection class | IP40 | | operating temperature [°C] | 0 – 50 | | certifications | - CE - FCC compliant - RoHS - REACH |