--- title: "Flash operating mode" slug: "flash-operating-mode" updated: 2026-09-02T05:49:31Z published: 2026-09-02T05:49:31Z canonical: "docs-linescan.alliedvision.com/flash-operating-mode" --- > ## Documentation Index > Fetch the complete documentation index at: https://docs-linescan.alliedvision.com/llms.txt > Use this file to discover all available pages before exploring further. # Flash operating mode The Flash operating mode is used for flash operation. For example the light is switched on for every single scanned object. ## XLC4-1 (CP000411) The following parameters can be adjusted: | Parameter | Description | Min | Nominal | Max | Unit | | --- | --- | --- | --- | --- | --- | | Flash frequency | | 1 | 10 | 20 | kHz | | Trigger pulse | | 10 | 20 | | µs | | ON-Delay | for input voltage 4.5 V | | 10 | | µs | | | for input voltage 10 V | | 3 | | µs | | OFF-Delay | for input voltage 4.5 V | | 20 | | µs | | | for input voltage 10 V | | 60 | | µs | ## XLC4-1A (CP000411-1A) and XLC4-1F4 (CP000411-1F4) The following parameters can be adjusted: | Parameter | Description | Min | Nominal | Max | Unit | | --- | --- | --- | --- | --- | --- | | Flash frequency | | 1 | | 60 | kHz | | Trigger pulse | | 10 | | tP – 2 | µs | | ON-Delay | | | 0.6 | | µs | | OFF-Delay | for input voltage 4.5 V | | 0.6 | | µs | > [!NOTE] > NOTE > > Take care about the timing and refer to [Allied Vision support](/v1/docs/contact-and-support).