--- title: "Feature availability allPIXA neo" slug: "feature-availability-allpixa-neo" tags: ["allPIXA neo ", "Feature reference "] updated: 2025-01-22T16:01:33Z published: 2025-01-22T16:01:33Z canonical: "docs-linescan.alliedvision.com/feature-availability-allpixa-neo" --- > ## Documentation Index > Fetch the complete documentation index at: https://docs-linescan.alliedvision.com/llms.txt > Use this file to discover all available pages before exploring further. # Feature availability allPIXA neo ## Which features are available for my allPIXA neo camera? Standard Featrures Image Acquisition ControlDigital I/O ControlImage Calibration ControlPixel Output Format | Feature | 4k/6k Mono | 4k/6k Color | | --- | --- | --- | | Device Temperature | X | X | | Device Fan Enable | X | X | | Device Status | X | X | | Single Region of Interest (ROI) | X | X | | Multi Region of Interest | | | | Binning Horizontal | X | X | | Decimal Horizontal | X | X | | Reverse X | X | X | | Infoblock mode | X | X | | Test Pattern Generator | X | X | | Gain | X | X | | Gain Auto | X | X | | Sensor Sensitivity | X | X | | Gamma Correction | X | X | | Brightness and Contrast | X | X | | Color Transformation Control (CCM) | | X | | Exposure Mode | X | X | | User Set Control | X | X | | Feature | 4k/6k Mono | 4k/6k Color | | --- | --- | --- | | Frame Start | X | X | | Frame Active | X | X | | Frame Burst Active | X | X | | Line Start | X | X | | Trigger Source - Encoder0 - LineX - Software | X | X | | Trigger Source - Link Trigger 0 - Link Trigger 1 | | | | Master Slave Control | | | | LED Flash Control | | | | Dual PRNU for LED-Flashing | | | | Feature | 4k/6k Mono | 4k/6k Color | | --- | --- | --- | | Line Mode (Input/Output) | X | X | | Line Status | X | X | | Line format - Single Ended 3.3V | X | X | | Line format - Single Ended 5.0V | X | X | | Line format - Single Ended 12 V | X | X | | Line format - Single Ended 24 V | X | X | | RS422 | X | X | | IO Analyzer | X | X | | Feature | 4k/6k Mono | 4k/6k Color | | --- | --- | --- | | Image Calibration (DSNU/PRNU) (Deprecated) | X | X | | Flat Field Correction (DSNU and PRNU) | X | X | | Internal DSNU/PRNU capturing | X | X | | Display Reference | X | X | | Line Distance (Spatial correction) | X | X | | Scan direction (Forward/Backward) | X | X | | Scan direction Source | X | X | | Feature | 4k Mono | 4k Color | 6k Mono | 6k Color | 6k Color + NIR | | --- | --- | --- | --- | --- | --- | | Mono8, 8 bits per mono pixel | X | | X | | | | Mono10, 10 bits per mono pixel | X | | X | | | | Mono12, 12 bits per mono pixel | X | | X | | | | | | | | | | | RGB8, 24 bits per RGB pixel | | X | | X | X | | RGB10, 48 bits per RGB pixel (10 bit unpacked) | | X | | X | X | | RGB12, 48 bits per RGB pixel (10 bit unpacked) | | X | | X | X | | | | | | | | | RGBa8, 32bit per RGBa pixel (Color+Mono) | | X | | X | | | RGBa10, 64bit per RGBa pixel (Color+Mono) | | X | | X | | | RGBa12, 64bit per RGBa pixel (Color+Mono) | | X | | X | | | | | | | | | | RGBa8, 32bit per pixels RGBa (Color+Infrared) | | | | | X | | RGBa10, 64bit per pixels RGBa (Color+Infrared) | | | | | X | | RGBa12, 64bit per pixels RGBa (Color+Infrared) | | | | | X | ##