--- title: "Feature availability allPIXA evo" slug: "feature-availability-allpixa-evo" tags: ["allPIXA evo", "Feature reference "] updated: 2025-02-26T09:31:29Z published: 2025-02-26T09:31:29Z canonical: "docs-linescan.alliedvision.com/feature-availability-allpixa-evo" stale: true --- > ## Documentation Index > Fetch the complete documentation index at: https://docs-linescan.alliedvision.com/llms.txt > Use this file to discover all available pages before exploring further. # Feature availability allPIXA evo ## Which features are available for my allPIXA evo camera? Standard Featrures Image Acquisition ControlDigital I/O ControlImage Calibration ControlPixel Output Format | Feature | 8K CXP | 10k/15k CXP | 16k CXP | 8kDXGE | 10k/15k DXGE | | --- | --- | --- | --- | --- | --- | | Device Temperature | X | X | X | X | X | | Device Fan Enable | X | X | X | X | X | | Device Status | X | X | X | X | X | | Single Region of Interest (ROI) | X | X | X | X | X | | Multi Region of Interest | | | | | | | Binning Horizontal | X | X | X | X | X | | Decimal Horizontal | X | X | X | X | X | | Reverse X | X | X | X | X | X | | Infoblock mode | X | X | X | X | X | | Test Pattern Generator | X | X | X | X | X | | Gain | X | X | X | X | X | | Gain Auto | X | X | X | X | X | | Sensor Sensitivity | X | X | X | X | X | | Gamma Correction | X | X | X | X | X | | Brightness and Contrast | X | X | X | X | X | | Color Transformation Control (CCM) | X | X | X | X | X | | Exposure Mode | X | X | X | X | X | | User Set Control | X | X | X | X | X | | Feature | 8k CXP | 10k/15k CXP | 16k CXP | 8k DXGE | 10k/15k DXGE | | --- | --- | --- | --- | --- | --- | | Frame Start | X | X | X | X | X | | Frame Active | | | | X | X | | Frame Burst Active | | | | X | X | | Line Start | X | X | X | X | X | | Trigger Source - Encoder0 - LineX - Software | X | X | X | X | X | | Trigger Source - Link Trigger 0 - Link Trigger 1 | X | X | X | | | | Master Slave Control | X | X | X | X | X | | LED Flash Control | X | X | X | X | X | | Dual PRNU for LED-Flashing | X | | | X | | | Feature | 8k CXP | 10k/15K CXP | 16k CXP | 8k DXGE | 10k/15k DXGE | | --- | --- | --- | --- | --- | --- | | Line Mode (Input/Output) | X | X | X | X | X | | Line Status | X | X | X | X | X | | Line format - Single Ended 3.3V | X | X | X | X | X | | Line format - Single Ended 5.0V | | | | | | | Line format - Single Ended 12 V | | | | | | | Line format - Single Ended 24 V | | | | | | | RS422 | X | X | X | X | X | | IO Analyzer | X | X | X | X | X | | Feature | 8k CXP | 10k/15k CXP | 16k CXP | 8k DXGE | 10k/15k DXGE | | --- | --- | --- | --- | --- | --- | | Image Calibration (DSNU/PRNU) (Deprecated) | X | X | X | X | X | | Flat Field Correction (DSNU and PRNU) | X | X | X | X | X | | Internal DSNU/PRNU capturing | X | X | X | X | X | | Display Reference | X | X | X | X | X | | Line Distance (Spatial correction) | X | X | X | X | X | | Scan direction (Forward/Backward) | X | X | X | X | X | | Scan direction Source | X | X | X | X | X | | Feature | 8k - Color | 10k/15k - Color | 10k/15k - Mono | 16k Color | | --- | --- | --- | --- | --- | | Mono8, 8 bits per mono pixel | X | | X | | | Mono10, 10 bits per mono pixel | X | | X | | | Mono12, 12 bits per mono pixel | X | | X | | | | | | | | | RGB8, 24 bits per RGB pixel | X | X | | X | | RGB10, 48 bits per RGB pixel (10 bit unpacked) | X | X | | X | | RGB12, 48 bits per RGB pixel (10 bit unpacked) | X | X | | X | | | | | | | | RGBa8, 32bit per RGBa pixel (Color+Mono) | | | | | | RGBa10, 64bit per RGBa pixel (Color+Mono) | | | | | | RGBa12, 64bit per RGBa pixel (Color+Mono) | | | | | | | | | | | | RGBa8, 32bit per pixels RGBa (Color+Infrared) | X | | | | | RGBa10, 64bit per pixels RGBa (Color+Infrared) | X | | | | | RGBa12, 64bit per pixels RGBa (Color+Infrared) | X | | | | CoaXPress (CXP) is an asymmetric high-speed point-to-point serial communication standard for the transmission of video and still images, scalable over single or multiple coaxial cables. Dual 10 GigE connection with two 10 GigE lanes. Gigabit Ethernet (GigE) enables easy connection of industrial cameras.