--- title: "Environmental conditions" slug: "environmental-conditions" updated: 2024-05-21T12:53:05Z published: 2024-05-21T12:53:05Z canonical: "docs-linescan.alliedvision.com/environmental-conditions" --- > ## Documentation Index > Fetch the complete documentation index at: https://docs-linescan.alliedvision.com/llms.txt > Use this file to discover all available pages before exploring further. # Environmental conditions ## IP protection class | device | IP protection class | | --- | --- | | XLC4 Control unit | IP40 | | Corona II module | IP54 | | Corona II module with fan cooling | IP30 | | Corona II module tube light | IP20 | ## Environmental conditions for operation For operation the environmental conditions according to IEC 721-3-3 (DIN EN 60721-3-3) are admissible. | element | value | | --- | --- | | Ambient temperature Tambient | 5 °C – 50 °C | | Relative humidity RHair | 20 % – 90 % | | Absolute humidity AHair | 3 g/m3 – 25 g/m3 | | Ambient temperature rise dTambient | ≤ 0.5 °C/min | | Maximum operating temperature at the heat sinks Tmax | ≤ 75 °C | ## Environmental conditions for transportation und storage For transportation the environmental conditions according to IEC 721-3-2 (DIN EN 60721-3-2) are admissible. For storage the environmental conditions according to IEC 721-3-1 (DIN EN 60721-3-1) are admissible. | element | value | | --- | --- | | Ambient temperature Tambient, continuous | –25 °C – 55 °C | | Ambient temperature 24h Tambient, 24hrs | –25 °C – 70 °C | | Relative humidity RHair | 5 % – 95 % | | Absolute humidity AHair | 0.1 g/m3 – 35 g/m3 | | Ambient temperature rise dTambient | ≤ 5 °C/min |