--- title: "Connector" slug: "connector" updated: 2024-06-11T11:59:04Z published: 2024-06-11T11:59:04Z canonical: "docs-linescan.alliedvision.com/connector" --- > ## Documentation Index > Fetch the complete documentation index at: https://docs-linescan.alliedvision.com/llms.txt > Use this file to discover all available pages before exploring further. # ID5 Connector ## Cable with wire end ferrules This connecting cable is used to connect the Corona II to LED control units other than the XLC4 control unit. The number of anode and cathode pairs depends on the number of connected Corona II modules. Each 170 mm basic module requires one anode and cathode pair. ![Anschlussstecker 1_v01](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/Anschlussstecker%201_v01.svg)example: cable with wire end ferrules for 4 Corona II modules ## Cable with terminal blocks This connecting cable is used to connect the Corona II to the XLC4 control unit. ![Anschlussstecker 2_v01](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/Anschlussstecker%202_v01.svg)example: cable with terminal blocks in standard configuration for 4 Corona II modules The connector with 6 wires is present in all configurations. For each Corona II module an additional connector with anode and cathode connection is required. ## Cable with Hummel connector Some applications require an additional connection closer to the Corona II module and higher protection classes. Therefore a Hummel connector can be used. This is useful if the Corona II module must be replaced. ### Pins of the Hummel connector | pin | cable color | signal | | --- | --- | --- | | 1 (A) | black | A1+ | | 2 (B) | white-black | C1– | | 3 (C) | brown | A2+ | | 4 (D) | white-brown | C2– | | 5 (E) | grey | A3+ | | 6 (F) | white | C3– | | 7 (G) | orange | A4+ | | 8 (H) | yellow | C4– | | 9 (I) | red | Vcc | | 10 (J) | blue | GND3 | | 11 (K) | purple | SCL | | 12 (L) | green | SDA | | 13 (M) | white-red | fan+ | | 14 (N) | white-green | fan– | | 15 (O) | white-orange | fan status | | 16 (P) | white-yellow | reserved | ## Drag chain cabling option In addition to the standard cabling there is the drag chain cabling option available. | parameter | drag chain cable | regular cable | | --- | --- | --- | | diameter [mm] | 9.0 | 8.5 | | bending radius - moving | 7.5 × diameter | 15 × diameter | | bending radius - static | 4 × diameter | 7.5 × diameter |