--- title: "Configuration" slug: "configuration" updated: 2024-05-21T12:54:17Z published: 2024-05-21T12:54:17Z canonical: "docs-linescan.alliedvision.com/configuration" --- > ## Documentation Index > Fetch the complete documentation index at: https://docs-linescan.alliedvision.com/llms.txt > Use this file to discover all available pages before exploring further. # Configuration ## Breakdown of the identification number The systematic is broken down using the identification number CP000650-170-T01-D02-H03-2.5BL. | Product-ID | – | ID1 | – | ID2 | ID3 | – | ID4 | ID5 | – | ID6 | ID7 | – | ID8 | ID9 | ID10 | | --- | --- | --- | --- | --- | --- | --- | --- | --- | --- | --- | --- | --- | --- | --- | --- | | CP000650 | – | 170 | – | T | 01 | – | D | 02 | – | H | 03 | – | 2.5 | B | L | | General identifier for Combined Tube Light | | Optical length of the unit | | Configuration | LED color | | Configuration | LED color | | Configuration | LED color | | Cable length | Connector | Heat sink options | | | | | | Tube Light | | Dark Field | | Bright Field | | | | |