--- title: "Color Transformation Control" slug: "color-transformation-control-2-1-1" updated: 2025-01-07T16:37:55Z published: 2025-01-07T16:39:30Z canonical: "docs-linescan.alliedvision.com/color-transformation-control-2-1-1" --- > ## Documentation Index > Fetch the complete documentation index at: https://docs-linescan.alliedvision.com/llms.txt > Use this file to discover all available pages before exploring further. # Color Transformation Control ## Color Transformation Selector | Name | ColorTransformationSelector | **Standard** | | --- | --- | --- | | Description | Selects which Color Transformation module is controlled by the various color transformation features. | | Interface | Enumeration | | Access mode | Read/Write | | Adjustable while grabbing | Yes | | Value range | See enum entries table below. | | Default value | **ColortoColor** | | Availability | ALL (Not available for mono Cameras) | | Notes | The transformations are defined as follows: **Color to Color** In case of RGB pixel format the fourth entry has no meaning. A could contain color component for some camera variants. **Color to Grey** *Attention: For current implementation color to grey is supported only for RGB. So the formula reduces to Gain0-2 and RGB!* Use Color Transformation Value Selector and Color Transformation Value to set the coefficients. | | Error behavior | See the device error code documentation. | Color Transformation Selector Enum Entries: | Name | Description | | --- | --- | | ColortoColor | Color to color | | ColortoGrey | Color to grey | ## Color Transformation Enable | Name | ColorTransformationEnable[ColorTransformationSelector] | **Standard** | | --- | --- | --- | | Description | Activates the selected Color Transformation module. | | Interface | Boolean | | Access mode | Read/Write | | Adjustable while grabbing | No | | Value range | **True** – Enables the selected color transformation module **False** – Disables the selected color transformation module | | Default value | False | | Availability | ALL (Not available for mono cameras) | | Notes | If the **ColortoGrey** module is disabled, the pixel format internally is changed to RGB8. | | Error behavior | See the device error code documentation. | ## Color Transformation Value Selector | Name | ColorTransformationValueSelector | **Standard** | | --- | --- | --- | | Description | Selects the Gain factor or Offset of the transformation matrix to access in the selected color transformation module. | | Interface | Enumeration | | Access mode | Read/Write | | Adjustable while grabbing | Yes | | Value range | See enum entries table below. | | Default value | **Gain00** – For **ColortoColor** module **Gain0** – For **ColortoGrey** module | | Availability | ALL (Not available for mono Cameras) | | Notes | - | | Error behavior | See the device error code documentation. | Color Transformation Value Selector Enum Entries: **Color to Color** | Name | Description | | --- | --- | | Gain00 | Gain 0, 0 of the transformation matrix. | | Gain01 | Gain 0, 1 of the transformation matrix. | | Gain02 | Gain 0, 2 of the transformation matrix. | | Gain03 | Gain 0, 3 of the transformation matrix. | | Gain10 | Gain 1, 0 of the transformation matrix. | | Gain11 | Gain 1, 1 of the transformation matrix. | | Gain12 | Gain 1, 2 of the transformation matrix. | | Gain13 | Gain 1, 3 of the transformation matrix. | | Gain20 | Gain 2, 0 of the transformation matrix. | | Gain21 | Gain 2, 1 of the transformation matrix. | | Gain22 | Gain 2, 2 of the transformation matrix. | | Gain23 | Gain 2, 3 of the transformation matrix. | | Gain30 | Gain 3, 0 of the transformation matrix. | | Gain31 | Gain 3, 1 of the transformation matrix. | | Gain32 | Gain 3, 2 of the transformation matrix. | | Gain33 | Gain 3, 3 of the transformation matrix. | | Offset0 | Offset 0 of the transformation matrix. | | Offset1 | Offset 1 of the transformation matrix. | | Offset2 | Offset 2 of the transformation matrix. | | Offset3 | Offset 3 of the transformation matrix. | **Color to Grey** | Name | Description | | --- | --- | | Gain0 | Gain 1, 0 of the transformation matrix**.** | | Gain1 | Gain 1, 1 of the transformation matrix | | Gain2 | Gain 1, 2 of the transformation matrix | | Gain3 | Gain 1, 2 of the transformation matrix. | ## Color Transformation Value | Name | ColorTransformationValue[ColorTransformationValueSelector] | **Standard** | | --- | --- | --- | | Description | Represents the value of the selected Gain factor or Offset inside the transformation matrix. | | Interface | Float | | Access mode | Read/Write | | Adjustable while grabbing | No | | Value range | [-2.0 , 2.0] – For Gain selector [-0.5, 0.5] – For Offset selector | | Default value | - | | Availability | ALL *(Not available for mono cameras)* | | Notes | - | | Error behavior | See the device error code documentation. | Feature available for allPIXA evo and allPIXA neo