--- title: "allPIXA neo 6k CXP" slug: "allpixa-neo-6k-cxp" tags: ["6k", "CXP"] updated: 2025-12-19T08:50:32Z published: 2025-12-19T08:50:32Z canonical: "docs-linescan.alliedvision.com/allpixa-neo-6k-cxp" --- > ## Documentation Index > Fetch the complete documentation index at: https://docs-linescan.alliedvision.com/llms.txt > Use this file to discover all available pages before exploring further. # allPIXA neo 6k CXP ## Camera specifications | **General** | | --- | | Model | allPIXA neo 6k CXP Mono | allPIXA neo 6k CXP Color | allPIXA neo 6k CXP Color-NIR | | Product code | CP000660-06K-44-M1-A1 | CP000660-06K-44-C1-A1 | CP000660-06K-44-C2-A1 | | Availability | Available | | **Sensor** | | Sensor type | Line scan 2D | | Chroma | Mono | Color + Mono | Color + NIR | | Spectrum | Visible | | Spectral range | 400 nm – 960 nm | | Resolution | 6144 × 1 | 6144 × 4 lines | 6144 × 4 lines | | Sensor architecture | CMOS (SI) | | Sensor Size / Image circle | 31 mm | | Pixel size | 5 µm × 5 µm | | **Pixel formats / Data format / Output color space** | | Data format | 1 × 8/10/12 Bit mono | 3 × 8/10/12 Bit color **or** 1 × 8/10/12 Bit mono **or** 4 × 8/10/12 RGB + Mono | 3 × 8/10/12 Bit color **or** 1 × 8/10/12 Bit mono **or** 4 × 8/10/12 RGB + Mono | | Sensor bit depth (ADC) | 10-bit | | Video output | 2 x CoaxPress 2.0 | | **Imaging performance** | | Quantum efficiency (529 nm) | | | Quantum efficiency (850 nm) | | | Full well capacity | | | **Timing and gain** | | Max. line rate (single-line) | 240 kHz | | | | Max. line rate (tri-linear) | | 80 kHz | 80 kHz | | Max. line rate (quad-linear) | | 60 kHz | 60 kHz | | Exposure time | | | | | Gain | | | | | **I/O’s and Power** | | Non-isolated lines (I/O’s) | 1 BiDir LVCMOS 3V3 | | Specific non-isolated lines (I/O’s) | 2 RS422-In*1 (or 2 SE-In 3, 3V…24V) 2 RS422-In/out (or 2 SE-In 3, 3V…24V or 2 SE-OUT 3V3) 2 RS422-OUT (or 4BiDir LVCMOS 3V3) 1 Fan 5V (or UART for Debug) | | Opto-isolated lines(I/O’s) | 0 | | Power supply | Power over CXP or digital I/O port | | Power consumption | External: 12 W | | **Operating conditions** | | Operating temperature (housing) | 0 °C – 60 °C; 32 °F – 140 °F | | **Mechanical properties** | | Body dimensions (L x W x H) | 62 mm × 62 mm × 62 mm | | Filter / Protection glass | | | IP class (ingress protection) | IP50 | | Shock and vibration tests | | | Lens mount | M42 × 1 mm / F-Mount, TFL | | Weight / Mass | 0,35 kg | | **On-board memory on FPGA** | | Image buffer (RMA) | 512MB | | Non-volatile memory (Flash) | 1 Gbit | | User data memory | No separate memory space | | **Interface for image transfer** | | Digital interface / Video output | 2 x CXP-12 Micro-BNC | | Interface connector | Micro-BNC | | Vision standard | CoaxPress | | Temperature during transport and storage | -20 °C – +85 °C; -4 °F – +185 °F | | Certifications | CE, RoHS | | General ambient conditions | | Transport | IEC 721-3-3:IE33 | | Operation | IEC 721-3-3:IE21 | | Storage | IEC 721-3-3:IE11 | ## Camera features | **Image control** | | --- | | Binning | Digital | | Color transformation | Ye | | Brightness and Contrast | Yes | | Exposure modes | Manual | | PRNU | Yes | | DSNU | Yes | | Gain modes | Manual Auto | | Gamma | Yes | | LUT (look-up table) | Yes | | Mirror Images | Yes | | ROI (region of interest) | Yes | | White balance mode | Manual Auto | | **Camera control** | | Acquisition Line Rate | Yes | | Action commands (Trigger over CXP) | Yes | | Temperature monitoring | Yes | | Trigger mods / sync | Freerun Internal Software trigger External trigger Line trigger Frame trigger Encoder | | User sets | Yes | | Master Slave | Yes | | Flash (Multi field imaging) | Yes | | **Sensor temperature control** | | Temperature specific events | Yes | | Temperature status indicator | Yes | ## **Line scan sensor** ### Sensor pixel arrangement ![neo-6k-line scan sensor-v01](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/neo-6k-line%20scan%20sensor-v01.svg)Left: Sensor line spacing and pixel arrangement of the 6k sensor Right: Sensor line spacing and pixel arrangement of the 6k sensor with NIR ### Spectral sensitivity ![neo-4k-6k-sensitivity diagram](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/neo-4k-6k-sensitivity%20diagram.svg)Measured relative sensitivity of the color and the mono sensor ![neo-6k-sensitivity diagram-nir](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/neo-6k-sensitivity%20diagram-nir.svg)Measured relative spectral sensitivity of the 6k sensor with NIR ### Sensor alignment and orientation ![neo-6k-camera first pixel-v01](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/neo-6k-camera%20first%20pixel-v01.png)Alignment and orientation of the 6k sensor: Color + Mono ![neo-6k-NIR-camera first pixel-v01](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/neo-6k-NIR-camera%20first%20pixel-v01.png)Alignment and orientation of the 6k sensor: Color + NIR ## **Mechanical dimensions** ![neo-cxp-mechanical dimensions-v01](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/neo-cxp-mechanical%20dimensions-v01.png)Dimensional drawing of the allPIXA neo 4k/6k CXPDownload as pdf-file[Download dimensional drawing of the allPIXA neo 4k/6k CXP](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/neo-cxp-mechanical%20dimensions-v01.png) ## **Interface specification** | ![neo-interface-cxp-v01](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/neo-interface-cxp-v01.svg) | | --- | | **1** | Video output port (2 × CoaXPress 2.0) and power supply | **2** | Digital I/O port and power supply | | **3** | Connector for additional fan | **4** | Status LED | ### Line rate | Configuration (8 bit) | Line rate | | --- | --- | | Mono | 240 kHz | | RGB | 80 kHz | | RGB + Mono (NIR) | 60 kHz | ### Power supply You can either use Power over CoaXPress (PoC) or the power supply of the external digital I/O port. ### Digital I/O port The following connector is required for the digital I/O port: - 15 pin HD D-Sub (female) ![neo-digital%20io%20port-v03](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/neo-digital%20io%20port-v03.svg)Pin allocation D-Sub connector (male) of the camera You can configure the digital I/O port as RS422 or as single-ended input or output. It is also possible to configure one output as RS422 and the other output as single-ended. **RS422 configuration** | Pin | Line definition for RS422 configuration | Signal RS422 | Configuration proposal | | --- | --- | --- | --- | | 1 | Line 1 | In1+ | Encoder Source A, Line Start | | 2 | In1– | Encoder Source A\, Line Start\ | | 3 | Line 2 | In2+ | Encoder Source B, Fame Start, Frame Active | | 4 | In2– | Encoder Source B\, Fame Start\, Frame Active\ | | 5 | GND (Signals) | | Signals Ground | | 6 | Line 3 | In3+/Out3+ | Encoder Source A, Fame Start, Frame Active, Line Start, User Output3+, MS-In+ | | 7 | In3–/Out3– | Encoder Source A\, Fame Start\, Frame Active\, Line Start\, User Output3-, MS-In- | | 8 | Line 4 | In4+/Out4+ | Encoder Source A, Fame Start, Frame Active, Line Start, User Output4+, MS-Out+ | | 9 | In4–/Out4– | Encoder Source A\, Fame Start\, Frame Active\, Line Start\, User Output4-, MS-Out- | | 10 | GND (PWR) | | Camera Power Ground | | 11 | Line 5 | Out5+ | User Output5+ | | 12 | Out5– | User Output5- | | 13 | Line 6 | Out6+ | User Output6+ | | 14 | | User Output6- | | 15 | Vcc (PWR) | | Camera Power DC +12 V – +24 V | **Single-Ended (SE) configuration** The input threshold voltage can be configured globally to 3.3 V, 5 V, 12 V and 24 V. The Maximum input voltage is 28 V. The set voltage level is then active for all single ended inputs and outputs. | Pin | Line definition for Single-Ended configuration | Signal Single-Ended | Configuration proposal | | --- | --- | --- | --- | | 1 | Line 1 | In1 (3.3 V, 5 V, 12 V, 24 V) | Encoder Source A, Line Start | | 2 | -- | -- | -- | | 3 | Line 2 | In2 (3.3 V, 5 V, 12 V, 24 V) | Encoder Source B, Fame Start, Frame Active | | 4 | -- | -- | -- | | 5 | GND (Signals) | | Signals Ground | | 6 | Line 3 | In3 (3.3 V, 5 V, 12 V, 24 V) Out3 (3.3 V) | Encoder Source A, Fame Start, Frame Active, Line Start, User Output3+ | | 7 | -- | -- | -- | | 8 | Line 4 | In4 (3.3 V, 5 V, 12 V,24 V) Out4 (3.3 V) | Encoder Source A, Fame Start, Frame Active, Line Start, User Output4+ | | 9 | -- | -- | -- | | 10 | GND (PWR) | | Camera Power Ground | | 11 | Line 5 | In5 (3.3 V) Out5 (3.3 V) | LED Flash Out 3, User Output5 | | 12 | Line 7 | In7 (3.3 V) Out7 (3.3 V) | LED Flash Out 2, User Output7 | | 13 | Line 6 | In6 (3.3 V) Out6 (3.3 V) | LED Flash Out 0, User Output6 | | 14 | Line 8 | In8 (3.3 V) Out8 (3.3 V) | LED Flash Out 1, User Output8 | | 15 | Vcc (PWR) | | Camera Power DC +12 V – +24 V | ## LED status indicator | Color code | Behaviour | Description | | --- | --- | --- | | ![image-1674651203700](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674651203700.png) | Off | No power supply or the [input voltage](https://docs.chromasens.de/v1/docs/troubleshooting-neo) is out of range. | | ![image-1674657362365](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674657362365.png) | Solid orange | The system is booting. | | ![image-1674657377886](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674657377886.png) | Flash_1_1red | The device is powered but not connected (not applicable to a device reliant on PoCXP power). | | ![image-1674657465643](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674657465643.png) | AlternateFlash_12_5 green/orange; shown for a minimum of 1s even if connection detection is faster | The Connection detection is in progress, PoCXP is active. | | ![image-1674657418338](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674657418338.png) | Flash_12_5 orange; shown for a minimum of 1s even if connection detection is faster | The Connection detection is in progress, PoCXP is not in use. | | ![image-1674657441367](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674657441367.png) | AlternateFlash_0_5 red/green | The device/host is incompatible, PoCXP is active. | | ![image-1674657465643](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674657465643.png) | AlternateFlash_0_5 red/orange | The device/host is incompatible, PoCXP is not in use. | | ![image-1674657486468](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674657486468.png) | Solid red | PoCXP is over-current (host only). | | ![image-1674657506311](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674657506311.png) | Solid green | The device/host is connected, but no data is transferred. | | ![image-1674657527800](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674657527800.png) | Flash_1_ orange | The device/host is connected, waiting for event (e.g. trigger). | | ![image-1674657549577](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674657549577.png) | Flash_12_5 green | The device/host is connected, data is being transferred. | | ![image-1674657571137](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674657571137.png) | 500ms red pulse | Error during data transfer (e.g. CRC error, single-bit error) is detected. In case of multiple errors, there shall be at least two green Flash_12_5 pulses, before the next error is indicated. | | ![image-1674657599047](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674657599047.png) | AlternateFlash_0_5 green/orange | A connection test packet is being sent. | | ![image-1674657616415](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674657616415.png) | AlternateFlash_0_5 red/green/orange | The compliance test mode is enabled (device only). | | ![image-1674657632901](https://cdn.document360.io/eca58697-9c2f-461e-9f0a-e6205b74b693/Images/Documentation/image-1674657632901.png) | Flash_12_5 red | A system error (e.g. internal error) ocurred. |